Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 0.1279 - £ 0.1305 Request the lead time here
M4
0.7 mm
Natural
PA
16.0 mm
Hexagonal Drive
£ 0.1382 - £ 0.141 Request the lead time here
M5
0.8 mm
Natural
PA
10.0 mm
Hexagonal Drive
£ 0.1885 - £ 0.1927 Request the lead time here
M5
0.8 mm
Natural
PA
30.0 mm
Hexagonal Drive
£ 0.8944 - £ 0.9312 Request the lead time here
M6
1.0 mm
Natural
PA
80.0 mm
Hexagonal Drive
£ 0.2409 - £ 0.2508 Request the lead time here
M6
1.0 mm
Natural
PA
20.0 mm
Hexagonal Drive
£ 1.0999 - £ 1.1466 Request the lead time here
M8
1.3 mm
Clear
PC
25.0 mm
Hexagonal Drive
£ 0.8362 - £ 0.8362 2708 In stock
M8
1.25 mm
Natural
PA
100.0 mm
Hexagonal Drive
£ 1.2629 - £ 1.2629 1596 In stock
M12
1.75 mm
Natural
PA
70.0 mm
Hexagonal Drive
£ 0.2182 - £ 0.2268 Request the lead time here
M6
1.0 mm
Natural
PA
16.0 mm
Hexagonal Drive
£ 0.0601 - £ 0.0626 34 In stock
M6
1.0 mm
Natural
Nylon 6/6
12.0 mm
External Hexagonal Drive
£ 0.8348 - £ 0.8702 Request the lead time here
M8
1.3 mm
Clear
PC
10.0 mm
Hexagonal Drive
£ 12.9978 - £ 13.5364 Request the lead time here
M8
1.3 mm
Brown
PEEK
25.0 mm
External Hexagonal Drive
£ 30.2904 - £ 31.5519 Request the lead time here
M10
1.5 mm
Light Brown
PEEK
25.0 mm
External Hexagonal Drive
£ 0.107 - £ 0.107 1609 In stock
M3
0.5 mm
Natural
PP
20.0 mm
External Hexagonal Drive
£ 20.411 - £ 21.2614 Request the lead time here
M8
1.3 mm
Brown
PEEK
50.0 mm
External Hexagonal Drive
£ 0.8348 - £ 0.8702 Request the lead time here
M8
1.3 mm
Clear
PC
12.0 mm
Hexagonal Drive
£ 5.0885 - £ 5.2019 Request the lead time here
M5
0.8 mm
Brown
PEEK
20.0 mm
External Hexagonal Drive
£ 8.9298 - £ 9.0999 Request the lead time here
M6
1.0 mm
Brown
PEEK
30.0 mm
External Hexagonal Drive
£ 14.8263 - £ 15.4499 Request the lead time here
M8
1.3 mm
Brown
PEEK
30.0 mm
External Hexagonal Drive
£ 12.9978 - £ 13.5364 74 In stock
M8
1.3 mm
Brown
PEEK
10.0 mm
External Hexagonal Drive
  • of 28
Hex Head Cap Screw M4 16.0 mm PA Natural

10328903

Price Range
£ 0.1305 - £ 0.1279

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M5 10.0 mm PA Natural

10329016

Price Range
£ 0.141 - £ 0.1382

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M5 30.0 mm PA Natural

10329092

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 80.0 mm PA Natural

10329351

Price Range
£ 0.9312 - £ 0.8944

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M6 20.0 mm PA Natural

10329221

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M8 25.0 mm PC Clear

10358078

Price Range
£ 1.1466 - £ 1.0999

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Clear
Hex Head Cap Screw M8 100.0 mm PA Natural

10041321

Price Range
£ 0.8362 - £ 0.8362

Stock Levels
2708 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.3 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M12 70.0 mm PA Natural

10041406

Price Range
£ 1.2629 - £ 1.2629

Stock Levels
1596 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M6 16.0 mm PA Natural

10329191

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M6 12.0 mm Nylon 6/6 Natural

10040454

Price Range
£ 0.0626 - £ 0.0601

Stock Levels
34 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M8 10.0 mm PC Clear

10358030

Price Range
£ 0.8702 - £ 0.8348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Clear
Hex Head Cap Screw M8 25.0 mm PEEK Brown

10220337

Price Range
£ 13.5364 - £ 12.9978

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M10 25.0 mm PEEK Light Brown

10220405

Price Range
£ 31.5519 - £ 30.2904

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Colour
    Light Brown
Hex Head Cap Screw M3 20.0 mm PP Natural

10039922

Price Range
£ 0.107 - £ 0.107

Stock Levels
1609 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M8 50.0 mm PEEK Brown

10220382

Price Range
£ 21.2614 - £ 20.411

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M8 12.0 mm PC Clear

10358047

Price Range
£ 0.8702 - £ 0.8348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M8
  • Colour
    Clear
Hex Head Cap Screw M5 20.0 mm PEEK Brown

10220177

Price Range
£ 5.2019 - £ 5.0885

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Brown
Hex Head Cap Screw M6 30.0 mm PEEK Brown

10220252

Price Range
£ 9.0999 - £ 8.9298

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M8 30.0 mm PEEK Brown

10220344

Price Range
£ 15.4499 - £ 14.8263

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M8 10.0 mm PEEK Brown

10220306

Price Range
£ 13.5364 - £ 12.9978

Stock Levels
74 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Brown