Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 7.0304 - £ 7.1721 Request the lead time here
M6
1.0 mm
Brown
PEEK
15.0 mm
External Hexagonal Drive
£ 13.2246 - £ 13.4939 Request the lead time here
M6
1.0 mm
Brown
PEEK
45.0 mm
External Hexagonal Drive
£ 5.8256 - £ 5.9532 Request the lead time here
M6
1.0 mm
Brown
PEEK
10.0 mm
External Hexagonal Drive
£ 4.7625 - £ 4.8476 Request the lead time here
M4
0.7 mm
Maroon
PEEK
15.0 mm
Slotted Drive
£ 4.068 - £ 4.153 Request the lead time here
M4
0.7 mm
Maroon
PEEK
10.0 mm
Hexagonal Drive
10040584 £ 0.3557 - £ 0.3557 339 In stock
M6
1.0 mm
Natural
PVDF
25.0 mm
External Hexagonal Drive
£ 4.0113 - £ 4.0821 Request the lead time here
M4
0.7 mm
Maroon
PEEK
8.0 mm
Slotted Drive
£ 4.5924 - £ 4.6916 Request the lead time here
M5
0.8 mm
Maroon
PEEK
12.0 mm
Slotted Drive
£ 4.7625 - £ 4.8476 Request the lead time here
M4
0.7 mm
Maroon
PEEK
12.0 mm
Hexagonal Drive
£ 0.146 - £ 0.146 25100 In stock
M3
0.5 mm
Natural
PVDF
20.0 mm
External Hexagonal Drive
£ 0.2579 - £ 0.2579 5766 In stock
M5
0.8 mm
Natural
PVDF
25.0 mm
External Hexagonal Drive
£ 4.0113 - £ 4.0821 Request the lead time here
M4
0.7 mm
Maroon
PEEK
8.0 mm
Hexagonal Drive
£ 6.9737 - £ 7.1154 Request the lead time here
M6
1.0 mm
Maroon
PEEK
25.0 mm
Slotted Drive
£ 0.4464 - £ 0.4464 22722 In stock
M8
1.25 mm
Natural
PP
30.0 mm
External Hexagonal Drive
£ 0.1333 - £ 0.1333 3234 In stock
M3
0.5 mm
Natural
PVDF
16.0 mm
External Hexagonal Drive
£ 0.1899 - £ 0.1899 3936 In stock
M4
0.7 mm
Natural
PVDF
30.0 mm
External Hexagonal Drive
£ 0.4975 - £ 0.4975 3196 In stock
M8
1.25 mm
Natural
PP
40.0 mm
External Hexagonal Drive
£ 0.1743 - £ 0.1743 Request the lead time here
M5
0.8 mm
Natural
PP
20.0 mm
External Hexagonal Drive
£ 4.7625 - £ 4.8476 Request the lead time here
M4
0.7 mm
Maroon
PEEK
20.0 mm
Slotted Drive
£ 1.0106 - £ 1.0106 1681 In stock
M8
1.25 mm
Natural
PA
125.0 mm
Hexagonal Drive
  • of 28
Hex Head Cap Screw M6 15.0 mm PEEK Brown

10220221

Price Range
£ 7.1721 - £ 7.0304

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M6 45.0 mm PEEK Brown

10220283

Price Range
£ 13.4939 - £ 13.2246

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M6 10.0 mm PEEK Brown

10220207

Price Range
£ 5.9532 - £ 5.8256

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M4 15.0 mm PEEK Maroon

10359754

Price Range
£ 4.8476 - £ 4.7625

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M4 10.0 mm PEEK Maroon

10358740

Price Range
£ 4.153 - £ 4.068

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M6 25.0 mm PVDF Natural

10040584

Price Range
£ 0.3557 - £ 0.3557

Stock Levels
339 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M4 8.0 mm PEEK Maroon

10359723

Price Range
£ 4.0821 - £ 4.0113

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M5 12.0 mm PEEK Maroon

10359808

Price Range
£ 4.6916 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Maroon
Hex Head Cap Screw M4 12.0 mm PEEK Maroon

10358757

Price Range
£ 4.8476 - £ 4.7625

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M3 20.0 mm PVDF Natural

10039939

Price Range
£ 0.146 - £ 0.146

Stock Levels
25100 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M5 25.0 mm PVDF Natural

10040331

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
5766 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M4 8.0 mm PEEK Maroon

10358733

Price Range
£ 4.0821 - £ 4.0113

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M6 25.0 mm PEEK Maroon

10359884

Price Range
£ 7.1154 - £ 6.9737

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Maroon
Hex Head Cap Screw M8 30.0 mm PP Natural

10040775

Price Range
£ 0.4464 - £ 0.4464

Stock Levels
22722 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M3 16.0 mm PVDF Natural

10039892

Price Range
£ 0.1333 - £ 0.1333

Stock Levels
3234 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M4 30.0 mm PVDF Natural

10040140

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
3936 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M8 40.0 mm PP Natural

10040812

Price Range
£ 0.4975 - £ 0.4975

Stock Levels
3196 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M5 20.0 mm PP Natural

10040294

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M4 20.0 mm PEEK Maroon

10359761

Price Range
£ 4.8476 - £ 4.7625

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M8 125.0 mm PA Natural

10041338

Price Range
£ 1.0106 - £ 1.0106

Stock Levels
1681 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.3 mm
  • Thread Length
    125.0 mm
  • Thread Size
    M8
  • Colour
    Natural