Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4266 - £ 0.445 | Request the lead time here |
M8
|
1.25 mm
|
Black
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.6704 - £ 0.6987 | Request the lead time here |
M8
|
1.25 mm
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 1.7434 - £ 1.8143 | Request the lead time here |
M10
|
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| £ 2.2678 - £ 2.3529 | Request the lead time here |
M12
|
1.8 mm
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 2.8206 - £ 2.8915 | Request the lead time here |
M12
|
1.75 mm
|
Natural
|
PA
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
| £ 0.1417 - £ 0.1474 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 0.3203 - £ 0.3331 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.3855 - £ 0.4011 | Request the lead time here |
M8
|
1.25 mm
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 0.5173 - £ 0.54 | Request the lead time here |
M8
|
1.25 mm
|
Black
|
PA
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| £ 2.0411 - £ 2.1403 | Request the lead time here |
M10
|
1.5 mm
|
Black
|
PA
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 0.1165 - £ 0.1187 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
PA
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 0.1329 - £ 0.1356 | Request the lead time here |
M4
|
0.7 mm
|
Black
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.1417 - £ 0.146 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 0.5598 - £ 0.5825 | Request the lead time here |
M10
|
1.5 mm
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.1277 - £ 0.1302 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.1474 - £ 0.153 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 2.0411 - £ 2.1403 | 2100 In stock |
M10
|
1.5 mm
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 2.0269 - £ 2.1119 | Request the lead time here |
M12
|
1.8 mm
|
Black
|
PA
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| £ 3.1467 - £ 3.2175 | Request the lead time here |
M16
|
2.0 mm
|
Natural
|
PA
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.146 - £ 0.1488 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Hexagonal Drive