Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
10017081 £ 0.1654 - £ 0.189 7036 In stock
M3
9.5 mm
£ 0.098 - £ 0.1044 498 In stock
M3
22.2 mm
10010266 £ 0.0807 - £ 0.0858 2968 In stock
M4
4.8 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
14.3 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
3.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
12.7 mm
10010167 £ 0.087 - £ 0.0925 2564 In stock
M3
15.9 mm
£ 0.1654 - £ 0.189 1000 In stock
M3
7.9 mm
10017142 £ 0.1654 - £ 0.189 Request the lead time here
M4
4.8 mm
10017050 £ 0.1654 - £ 0.189 Request the lead time here
M3
4.8 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
6.4 mm
£ 0.0851 - £ 0.0905 3000 In stock
M3
12.7 mm
£ 0.1271 - £ 0.1324 Request the lead time here
M2.5
15.0 mm
£ 0.0839 - £ 0.0892 15000 In stock
M4
9.5 mm
£ 0.1386 - £ 0.154 Request the lead time here
22.2 mm
£ 0.6406 - £ 0.6534 Request the lead time here
10.0 mm
10175316 £ 0.1271 - £ 0.1324 31 In stock
15.0 mm
£ 0.4479 - £ 0.4677 1372 In stock
6.0 mm
10010211 £ 0.0807 - £ 0.0858 Request the lead time here
M3
4.8 mm
10010273 £ 0.0822 - £ 0.0874 1351 In stock
M4
6.4 mm
  • of 10
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

10017081

Price Range
£ 0.189 - £ 0.1654

Stock Levels
7036 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 22.2 mm PA Natural

10010181

Price Range
£ 0.1044 - £ 0.098

Stock Levels
498 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 4.8 mm PA Natural

10010266

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
2968 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

10017111

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

10017135

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

10017173

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 15.9 mm PA Natural

10010167

Price Range
£ 0.0925 - £ 0.087

Stock Levels
2564 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm PA

10017074

Price Range
£ 0.189 - £ 0.1654

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10017142

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm PA

10017050

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 6.4 mm PA

10017159

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 12.7 mm PA Natural

10010242

Price Range
£ 0.0905 - £ 0.0851

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 15.0 mm PA

10175231

Price Range
£ 0.1324 - £ 0.1271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M4 9.5 mm PA Natural

10010280

Price Range
£ 0.0892 - £ 0.0839

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support #6-32 22.2 mm Nylon 6/6 Natural

10010310

Price Range
£ 0.154 - £ 0.1386

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    22.2 mm
Screw & Lock Support 10.0 mm Nylon 6/6

10175293

Price Range
£ 0.6534 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    10.0 mm
Screw & Lock Support 15.0 mm Nylon 6/6

10175316

Price Range
£ 0.1324 - £ 0.1271

Stock Levels
31 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    15.0 mm
Screw & Lock Support 6.0 mm Nylon 6/6

10175354

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
1372 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    6.0 mm
Screw & Lock Support M3 4.8 mm PA Natural

10010211

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 6.4 mm PA Natural

10010273

Price Range
£ 0.0874 - £ 0.0822

Stock Levels
1351 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm