Menu Search

Hinged Locking Wire Saddles

In stock

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Overall Length Inside Height Hole Size Overall Width Panel Thickness Range Mounting Method View
£ 0.1654 - £ 0.189 Request the lead time here
16.3 mm
21.5 mm
10.0 mm
12.7 mm
£ 0.3385 - £ 0.418 9843 In stock
16.3 mm
21.5 mm
10.0 mm
12.7 mm
£ 0.1169 - £ 0.1444 119 In stock
10.7 mm
16.0 mm
4.8 mm
12.7 mm
£ 0.1343 - £ 0.1542 Request the lead time here
10.67 mm
4.83 mm
1.57 mm
£ 0.3385 - £ 0.418 Request the lead time here
12.7 mm
19.0 mm
11.0 mm
12.0 mm
10038093 £ 0.3727 - £ 0.4601 4910 In stock
10.7 mm
16.0 mm
4.8 mm
12.7 mm
£ 2.1828 - £ 2.1828 Request the lead time here
11.2 mm
19.1 mm
11.2 mm
20.0 mm
Adhesive
  • of 2
Cable Grommet 10.0 mm 16.3 mm Nylon 6/6

10038109

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Overall Height
    14.7 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Full Material
    Polyamide
Wire Saddle 10.0 mm 16.3 mm Nylon 6/6 Natural

10038116

Price Range
£ 0.418 - £ 0.3385

Stock Levels
9843 In stock
Attributes
  • Overall Width
    12.7 mm
  • Overall Height
    15.5 mm
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Full Material
    Polyamide
Cable Grommet 4.8 mm 10.7 mm Nylon 6/6

10038086

Price Range
£ 0.1444 - £ 0.1169

Stock Levels
119 In stock
Attributes
  • Overall Width
    12.7 mm
  • Overall Height
    9.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Full Material
    Polyamide
Cable Grommet 4.83 mm 10.67 mm Nylon 6/6

10178362

Price Range
£ 0.1542 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    4.83 mm
  • Inside Width
    10.67 mm
  • Panel Thickness Range
    1.57 mm
  • Full Material
    Polyamide
  • Colour
    Natural
Wire Saddle 11.0 mm 12.7 mm Nylon 6/6 Natural

10038123

Price Range
£ 0.418 - £ 0.3385

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.0 mm
  • Overall Height
    17.5 mm
  • Inside Height
    11.0 mm
  • Inside Width
    12.7 mm
  • Full Material
    Polyamide
Wire Saddle 4.8 mm 10.7 mm Nylon 6/6 Natural

10038093

Price Range
£ 0.4601 - £ 0.3727

Stock Levels
4910 In stock
Attributes
  • Overall Width
    12.7 mm
  • Overall Height
    10.4 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Full Material
    Polyamide
Cable Grommet Adhesive 11.2 mm 11.2 mm PA

10245972

Price Range
£ 2.1828 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.0 mm
  • Overall Height
    19.8 mm
  • Inside Height
    11.2 mm
  • Inside Width
    11.2 mm
  • Saddle Type
    Adhesive