Menu Search

Hook & Loop Pieces - Mated Pieces

In production

These Hook and Loop- - Mated Sets are versatile and practical fastening solutions that may be utilised in various applications. These mated sets have hook and loop sides that are meant to be securely fastened together. The hook side has small hooks that interlock with the loops on the loop side to form a strong and dependable binding.

The matched pairs are pre-cut and ready to use, so no cutting or measuring is required. The interlocking hooks and loops provide a strong connection that offers a solid grasp while allowing for simple removal when needed.

Its adhesive allows for simple application. It can endure application temperatures of 18C to 38C and service temperatures of -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Colour Overall Width Length View
D476916 £ 0.1143 - £ 0.1143 Request the lead time here
White
25.4 mm
25.4 mm
Hook and Loop Piece 25.4 mm PA White

D476916

Price Range
£ 0.1143 - £ 0.1143

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    Rubber
  • Colour
    White
  • Material Type
    Nylon
  • Removability
    Permanent
  • Shape
    Mated Set