Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
£ 1.4599 - £ 1.4883 Request the lead time here
215.9 mm
1.6 mm
203.2 mm
£ 1.0106 - £ 1.0304 Request the lead time here
169.6 mm
2.2 mm
161.9 mm
£ 2.1403 - £ 2.1403 Request the lead time here
177.8 mm
1.6 mm
164.1 mm
£ 2.0977 - £ 2.1403 Request the lead time here
190.5 mm
1.6 mm
177.8 mm
£ 2.5819 - £ 2.5819 Request the lead time here
114.3 mm
1.6 mm
76.2 mm
£ 1.8143 - £ 1.8426 Request the lead time here
152.4 mm
1.6 mm
127.0 mm
£ 2.6062 - £ 2.6062 Request the lead time here
101.6 mm
1.6 mm
76.2 mm
£ 1.1183 - £ 1.1424 Request the lead time here
63.5 mm
1.6 mm
55.9 mm
£ 1.2459 - £ 1.2459 Request the lead time here
99.7 mm
1.6 mm
92.1 mm
£ 1.9702 - £ 2.0127 Request the lead time here
63.5 mm
1.6 mm
38.1 mm
10110867 £ 1.3564 - £ 1.3834 5374 In stock
63.5 mm
38.1 mm
£ 1.1452 - £ 1.1452 1000 In stock
63.5 mm
38.1 mm
£ 1.9702 - £ 2.0127 Request the lead time here
88.9 mm
1.6 mm
63.5 mm
£ 1.715 - £ 1.7434 1020 In stock
215.9 mm
1.6 mm
203.2 mm
£ 0.3245 - £ 0.3387 Request the lead time here
152.4 mm
5.0 mm
139.7 mm
£ 0.5428 - £ 0.5428 Request the lead time here
88.9 mm
3.0 mm
76.2 mm
£ 0.5202 - £ 0.5301 Request the lead time here
76.2 mm
3.0 mm
63.5 mm
£ 0.6399 - £ 0.6399 Request the lead time here
152.4 mm
2.4 mm
127.0 mm
10110881 1500 In stock
101.6 mm
76.2 mm
£ 1.0313 - £ 1.0313 Request the lead time here
203.2 mm
3.2 mm
177.8 mm
  • of 5
Horizontal Card Guide Snap-In 1.6 mm 215.9 mm Nylon 6/6

10318706

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Overall Length
    215.9 mm
Horizontal Card Guide Snap-In 2.2 mm 169.6 mm PC

10113486

Price Range
£ 1.0304 - £ 1.0106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Overall Length
    169.6 mm
Horizontal Card Guide Snap-In 1.6 mm 177.8 mm Nylon 6/6

10318676

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    164.1 mm
  • Overall Length
    177.8 mm
Horizontal Card Guide Snap-In 1.6 mm 190.5 mm Nylon 6/6

10318683

Price Range
£ 2.1403 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    190.5 mm
Horizontal Card Guide Snap-In 1.6 mm 114.3 mm Nylon 6/6

10319901

Price Range
£ 2.5819 - £ 2.5819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10320020

Price Range
£ 1.8426 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319895

Price Range
£ 2.6062 - £ 2.6062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm PC

10321904

Price Range
£ 1.1424 - £ 1.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 1.6 mm 99.7 mm PC

10321928

Price Range
£ 1.2459 - £ 1.2459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Overall Length
    99.7 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10319741

Price Range
£ 2.0127 - £ 1.9702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 63.5 mm Nylon 6/6

10110867

Price Range
£ 1.3834 - £ 1.3564

Stock Levels
5374 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 63.5 mm Nylon 6/6

10110829

Price Range
£ 1.1452 - £ 1.1452

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 1.6 mm 88.9 mm Nylon 6/6

10319765

Price Range
£ 2.0127 - £ 1.9702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 0.062 in 215.9 mm Nylon 6/6

10316702

Price Range
£ 1.7434 - £ 1.715

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Overall Length
    215.9 mm
Horizontal Card Guide Snap-In 5.0 mm 152.4 mm Nylon 6/6

10316764

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    5.0 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 3.0 mm 88.9 mm Nylon 6/6

10316733

Price Range
£ 0.5428 - £ 0.5428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.0 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 3.0 mm 76.2 mm Nylon 6/6

10316726

Price Range
£ 0.5301 - £ 0.5202

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.0 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    76.2 mm
Horizontal Card Guide Snap-In 2.4 mm 152.4 mm Nylon 6/6

10112526

Price Range
£ 0.6399 - £ 0.6399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 101.6 mm Nylon 6/6 Black

10110881


Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 3.2 mm 203.2 mm Nylon 6/6

10317006

Price Range
£ 1.0313 - £ 1.0313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm