Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| £ 1.0313 - £ 1.0313 | Request the lead time here |
8 in
203.2 mm
|
0.126 in
3.2 mm
|
7 in
177.8 mm
|
||
| £ 0.9885 - £ 0.9885 | 2500 In stock |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 0.6227 - £ 0.6227 | 14046 In stock |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 0.3189 - £ 0.3189 | 1601 In stock |
4.5 in
114.3 mm
|
0.157 in
4.0 mm
|
4 in
101.6 mm
|
||
| £ 0.7693 - £ 0.7693 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 0.5783 - £ 0.5783 | Request the lead time here |
5 in
127.0 mm
|
0.157 in
4.0 mm
|
4.5 in
114.3 mm
|
||
| £ 0.6399 - £ 0.6399 | Request the lead time here |
6 in
152.4 mm
|
0.094 in
2.4 mm
|
5 in
127.0 mm
|
||
| £ 2.3529 - £ 2.4096 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| £ 1.0299 - £ 1.0299 | Request the lead time here |
6 in
152.4 mm
|
0.126 in
3.2 mm
|
5 in
127.0 mm
|
||
| £ 2.0977 - £ 2.1403 | Request the lead time here |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 2.4096 - £ 2.4096 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 1.4599 - £ 1.4883 | Request the lead time here |
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
8 in
203.2 mm
|
||
| £ 2.7037 - £ 2.7037 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| £ 1.4883 - £ 1.5166 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 2.0977 - £ 2.1403 | Request the lead time here |
7.5 in
190.5 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 1.2459 - £ 1.2459 | Request the lead time here |
3.925 in
99.7 mm
|
0.063 in
1.6 mm
|
3.626 in
92.1 mm
|
||
| £ 1.0574 - £ 1.0786 | 2786 In stock |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| 10319871 | £ 2.4214 - £ 2.4798 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
|
| £ 3.622 - £ 3.622 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| £ 1.1183 - £ 1.1424 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
2.201 in
55.9 mm