Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| £ 2.4214 - £ 2.4798 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 1.8284 - £ 1.8568 | 23498 In stock |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 1.2133 - £ 1.2133 | Request the lead time here |
3.299 in
83.8 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| 10310847 | £ 0.6222 - £ 0.6222 | 400 In stock |
0.421 in
10.7 mm
|
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
|
| £ 2.3245 - £ 2.3671 | 7000 In stock |
5.5 in
139.7 mm
|
|
4.504 in
114.4 mm
|
||
| £ 2.0977 - £ 2.1403 | Request the lead time here |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 2.4096 - £ 2.4096 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 0.3245 - £ 0.3387 | Request the lead time here |
6 in
152.4 mm
|
0.197 in
5.0 mm
|
5.5 in
139.7 mm
|
||
| £ 2.1403 - £ 2.1403 | Request the lead time here |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4 in
101.6 mm
|
||
| £ 1.8143 - £ 1.8426 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 1.0106 - £ 1.0304 | Request the lead time here |
6.677 in
169.6 mm
|
0.087 in
2.2 mm
|
6.374 in
161.9 mm
|
||
| £ 0.4805 - £ 0.5003 | 67991 In stock |
4 in
101.6 mm
|
0.062 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| £ 1.1452 - £ 1.1452 | 1000 In stock |
2.5 in
63.5 mm
|
|
1.5 in
38.1 mm
|
||
| £ 0.4564 - £ 0.4748 | 10381 In stock |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 1.0574 - £ 1.0786 | 2786 In stock |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| 10319871 | £ 2.4214 - £ 2.4798 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
|
| 10110850 | £ 1.3111 - £ 1.3111 | 14000 In stock |
5.5 in
139.7 mm
|
|
4.504 in
114.4 mm
|
|
| £ 1.715 - £ 1.7434 | 1020 In stock |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
8 in
203.2 mm
|
||
| 10319864 | £ 2.4443 - £ 2.5032 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
|
| 10319949 | £ 2.9007 - £ 2.9007 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm