PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| 10110850 | £ 1.3111 - £ 1.3111 | 14000 In stock |
5.5 in
139.7 mm
|
|
4.504 in
114.4 mm
|
|
| £ 1.715 - £ 1.7434 | 1020 In stock |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
8 in
203.2 mm
|
||
| £ 2.2253 - £ 2.2678 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 0.5457 - £ 0.557 | 999 In stock |
4 in
101.6 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
||
| £ 1.4599 - £ 1.4883 | Request the lead time here |
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
8 in
203.2 mm
|
||
| 10319949 | £ 2.9007 - £ 2.9007 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
|
| £ 1.8143 - £ 1.8426 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 1.0574 - £ 1.0786 | 2786 In stock |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| 10319871 | £ 2.4214 - £ 2.4798 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
|
| £ 1.2445 - £ 1.2445 | 202 In stock |
4 in
101.6 mm
|
|
3 in
76.2 mm
|
||
| £ 1.3706 - £ 1.399 | Request the lead time here |
6 in
152.4 mm
|
0.062 in
1.6 mm
|
5.5 in
139.7 mm
|
||
| £ 3.622 - £ 3.622 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| 10319932 | £ 2.8736 - £ 2.8736 | Request the lead time here |
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
4.5 in
114.3 mm
|
|
| £ 1.4883 - £ 1.5166 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 2.5819 - £ 2.5819 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 0.7966 - £ 0.8121 | Request the lead time here |
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
2.201 in
55.9 mm
|
||
| £ 0.93 - £ 0.93 | Request the lead time here |
4.5 in
114.3 mm
|
0.126 in
3.2 mm
|
3.5 in
88.9 mm
|
||
| £ 2.2253 - £ 2.8437 | Request the lead time here |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
54.213 in
1377.0 mm
|
||
| £ 0.3189 - £ 0.3189 | 1601 In stock |
4.5 in
114.3 mm
|
0.157 in
4.0 mm
|
4 in
101.6 mm
|
||
| £ 0.5202 - £ 0.5301 | Request the lead time here |
3 in
76.2 mm
|
0.118 in
3.0 mm
|
2.5 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue