Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| £ 1.8143 - £ 1.8426 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 0.7966 - £ 0.8121 | Request the lead time here |
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
2.201 in
55.9 mm
|
||
| £ 1.2445 - £ 1.2445 | 202 In stock |
4 in
101.6 mm
|
|
3 in
76.2 mm
|
||
| 10319871 | £ 2.4214 - £ 2.4798 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
|
| £ 1.0106 - £ 1.0304 | Request the lead time here |
6.677 in
169.6 mm
|
0.087 in
2.2 mm
|
6.374 in
161.9 mm
|
||
| £ 0.944 - £ 0.9624 | Request the lead time here |
3.925 in
99.7 mm
|
0.087 in
2.2 mm
|
3.626 in
92.1 mm
|
||
| 10110850 | £ 1.3111 - £ 1.3111 | 14000 In stock |
5.5 in
139.7 mm
|
|
4.504 in
114.4 mm
|
|
| 10110836 | £ 1.1396 - £ 1.1622 | 247 In stock |
3 in
76.2 mm
|
|
2 in
50.8 mm
|
|
| £ 1.0574 - £ 1.0786 | 2786 In stock |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 1.9702 - £ 2.0127 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 2.2253 - £ 2.8437 | Request the lead time here |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
54.213 in
1377.0 mm
|
||
| £ 0.3189 - £ 0.3189 | 1601 In stock |
4.5 in
114.3 mm
|
0.157 in
4.0 mm
|
4 in
101.6 mm
|
||
| £ 0.4564 - £ 0.4748 | 10381 In stock |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 2.0977 - £ 2.1403 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| £ 0.3529 - £ 0.3685 | 3095 In stock |
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
2 in
50.8 mm
|
||
| £ 0.6227 - £ 0.6227 | 14046 In stock |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 1.715 - £ 1.7434 | 1020 In stock |
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
8 in
203.2 mm
|
||
| £ 2.2253 - £ 2.2678 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 0.7693 - £ 0.7693 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 0.5457 - £ 0.557 | 999 In stock |
4 in
101.6 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm