Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
£ 1.0313 - £ 1.0313 Request the lead time here
203.2 mm
3.2 mm
177.8 mm
£ 0.6399 - £ 0.6399 Request the lead time here
152.4 mm
2.4 mm
127.0 mm
£ 1.8284 - £ 1.8568 23498 In stock
203.2 mm
1.6 mm
177.8 mm
£ 2.4214 - £ 2.4798 Request the lead time here
88.9 mm
1.6 mm
63.5 mm
10310847 £ 0.6222 - £ 0.6222 400 In stock
10.7 mm
1.6 mm
9.1 mm
£ 2.3245 - £ 2.3671 7000 In stock
139.7 mm
114.4 mm
£ 1.2133 - £ 1.2133 Request the lead time here
83.8 mm
1.6 mm
76.2 mm
£ 1.4883 - £ 1.5166 Request the lead time here
63.5 mm
1.6 mm
38.1 mm
£ 1.8851 - £ 1.8851 Request the lead time here
164.1 mm
1.6 mm
152.4 mm
£ 2.1828 - £ 2.2253 Request the lead time here
203.2 mm
1.6 mm
190.5 mm
£ 2.7037 - £ 2.7037 Request the lead time here
127.0 mm
1.6 mm
101.6 mm
£ 2.5819 - £ 2.5819 Request the lead time here
114.3 mm
1.6 mm
76.2 mm
£ 0.3245 - £ 0.3387 Request the lead time here
152.4 mm
5.0 mm
139.7 mm
£ 2.1403 - £ 2.1403 Request the lead time here
177.8 mm
1.6 mm
164.1 mm
£ 2.4096 - £ 2.4096 Request the lead time here
203.2 mm
1.6 mm
177.8 mm
£ 2.0977 - £ 2.1403 Request the lead time here
101.6 mm
1.6 mm
76.2 mm
£ 2.7037 - £ 2.7037 Request the lead time here
114.3 mm
1.6 mm
88.9 mm
£ 2.6062 - £ 2.6062 Request the lead time here
101.6 mm
1.6 mm
76.2 mm
10319987 £ 1.5166 - £ 1.5166 Request the lead time here
50.8 mm
1.6 mm
25.4 mm
£ 1.2459 - £ 1.2459 Request the lead time here
99.7 mm
1.6 mm
92.1 mm
  • of 5
Horizontal Card Guide Snap-In 3.2 mm 203.2 mm Nylon 6/6

10317006

Price Range
£ 1.0313 - £ 1.0313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 2.4 mm 152.4 mm Nylon 6/6

10112526

Price Range
£ 0.6399 - £ 0.6399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 203.2 mm Nylon 6/6

10112564

Price Range
£ 1.8568 - £ 1.8284

Stock Levels
23498 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 1.6 mm 88.9 mm Nylon 6/6

10319888

Price Range
£ 2.4798 - £ 2.4214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 1.6 mm 10.7 mm Nylon 6/6

10310847

Price Range
£ 0.6222 - £ 0.6222

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    9.1 mm
  • Overall Length
    10.7 mm
Horizontal Card Guide Snap-In 139.7 mm Nylon 6/6 Black

10110898

Price Range
£ 2.3671 - £ 2.3245

Stock Levels
7000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    114.4 mm
  • Overall Length
    139.7 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 1.6 mm 83.8 mm PC

10321911

Price Range
£ 1.2133 - £ 1.2133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    83.8 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10319994

Price Range
£ 1.5166 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 1.6 mm 164.1 mm Nylon 6/6

10318669

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide Snap-In 1.6 mm 203.2 mm Nylon 6/6

10318690

Price Range
£ 2.2253 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    190.5 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 1.6 mm 127.0 mm Nylon 6/6

10319925

Price Range
£ 2.7037 - £ 2.7037

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 1.6 mm 114.3 mm Nylon 6/6

10319901

Price Range
£ 2.5819 - £ 2.5819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 5.0 mm 152.4 mm Nylon 6/6

10316764

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    5.0 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 177.8 mm Nylon 6/6

10318676

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    164.1 mm
  • Overall Length
    177.8 mm
Horizontal Card Guide Snap-In 1.6 mm 203.2 mm Nylon 6/6

10319857

Price Range
£ 2.4096 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319772

Price Range
£ 2.1403 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 114.3 mm Nylon 6/6

10319918

Price Range
£ 2.7037 - £ 2.7037

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319895

Price Range
£ 2.6062 - £ 2.6062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 50.8 mm Nylon 6/6

10319987

Price Range
£ 1.5166 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    25.4 mm
  • Overall Length
    50.8 mm
Horizontal Card Guide Snap-In 1.6 mm 99.7 mm PC

10321928

Price Range
£ 1.2459 - £ 1.2459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Overall Length
    99.7 mm