Menu Search

Horizontal Toggle Clamps

In stock

Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.

Series Code :SRG0005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
£ 33.0969 - £ 33.7773 Request the lead time here
Stainless Steel
25.1 mm
1467.9 N
76
£ 10.8291 - £ 11.0417 Request the lead time here
Steel
7.5 mm
266.9 N
80
£ 31.5378 - £ 31.5378 Request the lead time here
Steel
45.0 mm
3429.6 N
72
£ 23.586 - £ 24.0679 19 In stock
Steel
34.0 mm
2446.5 N
72
£ 17.5336 - £ 17.8879 Request the lead time here
Steel
25.1 mm
1467.9 N
76
£ 15.4641 - £ 15.7759 Request the lead time here
Steel
19.0 mm
734 N
78
£ 25.7972 - £ 26.3216 42 In stock
Stainless Steel
19.0 mm
734 N
76
£ 17.8738 - £ 18.2423 Request the lead time here
Stainless Steel
7.5 mm
266.9 N
80
£ 14.7306 - £ 14.7306 41 In stock
Steel
23.5 mm
225.0 kg
175
£ 21.6108 - £ 21.6108 89 In stock
Steel
12.5 mm
50.0 kg
166
10349809 £ 9.0079 - £ 9.0079 Request the lead time here
Steel
12.5 mm
225.0 kg
166
10349786 £ 9.5378 - £ 9.5378 Request the lead time here
Steel
27.0 mm
100.0 kg
78
£ 27.6922 - £ 27.6922 Request the lead time here
Steel
34.0 mm
150.0 kg
77
£ 10.8828 - £ 10.8828 Request the lead time here
Steel
34.0 mm
225.0 kg
66
£ 9.2524 - £ 9.2524 Request the lead time here
Steel
19.5 mm
0.70 kN
60
£ 21.1217 - £ 21.1217 Request the lead time here
304 Stainless Steel
19.5 mm
0.70 kN
60
£ 8.3476 - £ 8.3476 Request the lead time here
Steel
12 mm
0.50 kN
90
£ 19.2957 - £ 19.2957 Request the lead time here
304 Stainless Steel
12.5 mm
0.50 kN
166
£ 7.0596 - £ 7.0596 Request the lead time here
Steel
7.5 mm
0.30 kN
75
£ 25.5401 - £ 25.5401 Request the lead time here
304 Stainless Steel
27.0 mm
1.00 kN
65
  • of 2
Toggle Clamp 330.0 lbf 25.1 mm 76 ° Stainless Steel

10390320

Price Range
£ 33.7773 - £ 33.0969

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 60.0 lbf 7.5 mm 80 ° Steel

10390078

Price Range
£ 11.0417 - £ 10.8291

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 771.0 lbf 45.0 mm 72 ° Steel

10390115

Price Range
£ 31.5378 - £ 31.5378

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    45.0 mm
  • Maximum Holding Force
    3429.6 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 550.0 lbf 34.0 mm 72 ° Steel

10390108

Price Range
£ 24.0679 - £ 23.586

Stock Levels
19 In stock
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2446.5 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 330.0 lbf 25.1 mm 76 ° Steel

10390092

Price Range
£ 17.8879 - £ 17.5336

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    25.1 mm
  • Maximum Holding Force
    1467.9 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 165.0 lbf 19.0 mm 78 ° Steel

10390085

Price Range
£ 15.7759 - £ 15.4641

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 165.0 lbf 19.0 mm 76 ° Stainless Steel

10390313

Price Range
£ 26.3216 - £ 25.7972

Stock Levels
42 In stock
Attributes
  • Height Under Bar
    19.0 mm
  • Maximum Holding Force
    734 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 60.0 lbf 7.5 mm 80 ° Stainless Steel

10390306

Price Range
£ 18.2423 - £ 17.8738

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    266.9 N
  • Base Type
    Flanged
  • Base Material
    Stainless Steel
  • Handle Orientation
    Horizontal
Toggle Clamp 225.0 kg 23.5 mm 175 ° Steel

10349816

Price Range
£ 14.7306 - £ 14.7306

Stock Levels
41 In stock
Attributes
  • Height Under Bar
    23.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 50.0 kg 12.5 mm 166 ° Steel

10349953

Price Range
£ 21.6108 - £ 21.6108

Stock Levels
89 In stock
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    50.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 225.0 kg 12.5 mm 166 ° Steel

10349809

Price Range
£ 9.0079 - £ 9.0079

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 100.0 kg 27.0 mm 78 ° Steel

10349786

Price Range
£ 9.5378 - £ 9.5378

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    100.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 150.0 kg 34.0 mm 77 ° Steel

10349946

Price Range
£ 27.6922 - £ 27.6922

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    150.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 225.0 kg 34.0 mm 66 ° Steel

10349793

Price Range
£ 10.8828 - £ 10.8828

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    225.0 kg
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Toggle Clamp 0.70 kN 19.5 mm 60 ° Steel

20509927

Price Range
£ 9.2524 - £ 9.2524

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.70 kN 19.5 mm 60 ° 304 Stainless Steel

20509972

Price Range
£ 21.1217 - £ 21.1217

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.50 kN 12 mm 90 ° Steel

20509873

Price Range
£ 8.3476 - £ 8.3476

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12 mm
  • Maximum Holding Force
    0.50 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.50 kN 12.5 mm 166 ° 304 Stainless Steel

20509989

Price Range
£ 19.2957 - £ 19.2957

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    0.50 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    T-Handle
Toggle Clamp 0.30 kN 7.5 mm 75 ° Steel

20509880

Price Range
£ 7.0596 - £ 7.0596

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    0.30 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 1.00 kN 27.0 mm 65 ° 304 Stainless Steel

20510008

Price Range
£ 25.5401 - £ 25.5401

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle