Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.
Series Code :SRG0005
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Height Under Bar | Maximum Holding Force | Handle Movement | View | |
|---|---|---|---|---|---|---|---|
| £ 15.4641 - £ 15.7759 | Request the lead time here |
Steel
|
0.748 in
19.0 mm
|
165.0 lbf
734 N
|
78
|
||
| £ 17.5336 - £ 17.8879 | Request the lead time here |
Steel
|
0.988 in
25.1 mm
|
330.0 lbf
1467.9 N
|
76
|
||
| £ 25.7972 - £ 26.3216 | 42 In stock |
Stainless Steel
|
0.748 in
19.0 mm
|
165.0 lbf
734 N
|
76
|
||
| £ 17.8738 - £ 18.2423 | Request the lead time here |
Stainless Steel
|
0.295 in
7.5 mm
|
60.0 lbf
266.9 N
|
80
|
||
| £ 10.8291 - £ 11.0417 | Request the lead time here |
Steel
|
0.295 in
7.5 mm
|
60.0 lbf
266.9 N
|
80
|
||
| £ 23.586 - £ 24.0679 | 19 In stock |
Steel
|
1.339 in
34.0 mm
|
550.0 lbf
2446.5 N
|
72
|
||
| £ 31.5378 - £ 31.5378 | Request the lead time here |
Steel
|
1.772 in
45.0 mm
|
771.0 lbf
3429.6 N
|
72
|
||
| £ 33.0969 - £ 33.7773 | Request the lead time here |
Stainless Steel
|
0.988 in
25.1 mm
|
330.0 lbf
1467.9 N
|
76
|
||
| 10349786 | £ 9.5378 - £ 9.5378 | Request the lead time here |
Steel
|
1.063 in
27.0 mm
|
100.0 kg
100.0 kg
|
78
|
|
| £ 21.6108 - £ 21.6108 | 89 In stock |
Steel
|
0.492 in
12.5 mm
|
50.0 kg
50.0 kg
|
166
|
||
| £ 14.7306 - £ 14.7306 | 41 In stock |
Steel
|
0.925 in
23.5 mm
|
225.0 kg
225.0 kg
|
175
|
||
| 10349809 | £ 9.0079 - £ 9.0079 | Request the lead time here |
Steel
|
0.492 in
12.5 mm
|
225.0 kg
225.0 kg
|
166
|
|
| £ 27.6922 - £ 27.6922 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
150.0 kg
150.0 kg
|
77
|
||
| £ 10.8828 - £ 10.8828 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
225.0 kg
225.0 kg
|
66
|
||
| £ 8.3476 - £ 8.3476 | Request the lead time here |
Steel
|
0.472 in
12 mm
|
0.50 kN
0.50 kN
|
90
|
||
| £ 19.2957 - £ 19.2957 | Request the lead time here |
304 Stainless Steel
|
0.492 in
12.5 mm
|
0.50 kN
0.50 kN
|
166
|
||
| £ 34.1404 - £ 34.1404 | Request the lead time here |
304 Stainless Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
60
|
||
| £ 31.972 - £ 31.972 | Request the lead time here |
304 Stainless Steel
|
0.925 in
23.5 mm
|
1.40 kN
1.40 kN
|
175
|
||
| £ 7.0596 - £ 7.0596 | Request the lead time here |
Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
||
| £ 25.5401 - £ 25.5401 | Request the lead time here |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65