Hose Connectors include two, three and four barbed outputs that seal hoses or tubing securely and tightly. Installs easily into a variety of forms (I, T, L, X and Y). Chemical resistant.
Material: HDPE, POM, Nylon Colour: Natural Series Code: SR1935
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | L | d1 | d2 | Type | View | |
---|---|---|---|---|---|---|---|---|
12828 | £ 0.0812 - £ 0.2309 | Request the lead time here |
0.142 in
3.6 mm
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
2
|
|
£ 1.5024 - £ 1.5591 | Request the lead time here |
0.22 in
5.6 mm
|
2.205 in
56.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
1
|
||
£ 1.6725 - £ 1.7434 | Request the lead time here |
0.106 in
2.7 mm
|
1.004 in
25.5 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
4
|
||
£ 3.4018 - £ 3.4727 | Request the lead time here |
0.22 in
5.6 mm
|
2.008 in
51.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
4
|
||
£ 2.9057 - £ 2.9624 | Request the lead time here |
0.114 in
2.9 mm
|
1.535 in
39.0 mm
|
0.098 in
2.5 mm
|
0.157 in
4.0 mm
|
5
|
||
£ 5.3011 - £ 5.4145 | Request the lead time here |
0.339 in
8.6 mm
|
1.358 in
34.5 mm
|
|
0.472 in
12.0 mm
|
3
|
||
£ 1.6725 - £ 1.7434 | Request the lead time here |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
|
0.157 in
4.0 mm
|
2
|
||
£ 3.8695 - £ 3.9546 | Request the lead time here |
0.339 in
8.6 mm
|
2.618 in
66.5 mm
|
|
0.472 in
12.0 mm
|
1
|
||
£ 6.4918 - £ 6.6194 | Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
5
|
||
£ 3.2884 - £ 3.3451 | Request the lead time here |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
4
|
||
£ 0.5457 - £ 2.3494 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
|
4
|
||
£ 3.416 - £ 3.4868 | Request the lead time here |
0.22 in
5.6 mm
|
2.283 in
58.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
2
|
||
£ 1.4883 - £ 1.5449 | Request the lead time here |
0.157 in
4.0 mm
|
1.929 in
49.0 mm
|
|
0.236 in
6.0 mm
|
1
|
||
£ 4.4365 - £ 4.5216 | Request the lead time here |
0.276 in
7.0 mm
|
1.22 in
31.0 mm
|
|
0.394 in
10.0 mm
|
3
|
||
£ 2.9199 - £ 2.9766 | Request the lead time here |
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
|
0.236 in
6.0 mm
|
3
|
||
£ 5.1027 - £ 5.2161 | Request the lead time here |
0.276 in
7.0 mm
|
2.461 in
62.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
£ 0.7625 - £ 0.7951 | 75 In stock |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
|
0.157 in
4.0 mm
|
1
|
||
£ 2.9907 - £ 3.0474 | Request the lead time here |
0.276 in
7.0 mm
|
2.48 in
63.0 mm
|
|
0.394 in
10.0 mm
|
1
|
||
£ 3.8412 - £ 3.9262 | Request the lead time here |
0.157 in
4.0 mm
|
1.89 in
48.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
5
|
||
£ 1.8568 - £ 1.9418 | Request the lead time here |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
|
0.157 in
4.0 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue