Menu Search

Hose Connectors

In stock

Hose Connectors include two, three and four barbed outputs that seal hoses or tubing securely and tightly. Installs easily into a variety of forms (I, T, L, X and Y). Chemical resistant.

  • Barbed Cross Connectors feature two, three or four barbed outlets that allow for the secure attachment of hoses or tubing for various applications,
  • This group of Connectors offers a range of shapes (I, T, L, X, and Y).
  • Suitable for use in automotive or chemical processing industries.
Material: HDPE, POM, Nylon Colour: Natural Series Code: SR1935

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
29 results
Product SKUs information
Item Code Price range Availability ID L d1 d2 Type View
12828 £ 0.0812 - £ 0.2309 3250 In stock
3.6 mm
30.0 mm
6.0 mm
2
£ 5.9337 - £ 6.0588 Request the lead time here
8.6 mm
69.0 mm
12.0 mm
2
£ 3.2884 - £ 3.3451 Request the lead time here
4.0 mm
44.0 mm
6.0 mm
7.5 mm
4
£ 1.8568 - £ 1.9418 Request the lead time here
2.5 mm
17.5 mm
4.0 mm
3
£ 3.2884 - £ 3.3451 Request the lead time here
5.6 mm
29.0 mm
8.0 mm
3
£ 0.6647 - £ 0.6931 Request the lead time here
9.2 mm
50.0 mm
13.4 mm
15.7 mm
1
£ 0.7625 - £ 0.7951 Request the lead time here
2.7 mm
35.0 mm
4.0 mm
1
£ 0.0883 - £ 0.0919 Request the lead time here
3.4 mm
30.0 mm
6.0 mm
2
£ 5.1027 - £ 5.2161 Request the lead time here
7.0 mm
62.5 mm
10.0 mm
12.0 mm
2
£ 5.0177 - £ 5.1169 Request the lead time here
8.6 mm
64.0 mm
12.0 mm
14.0 mm
4
£ 4.4365 - £ 4.5216 Request the lead time here
7.0 mm
31.0 mm
10.0 mm
3
£ 1.5024 - £ 1.5591 Request the lead time here
5.6 mm
56.0 mm
8.0 mm
10.0 mm
1
£ 6.4918 - £ 6.6194 Request the lead time here
8.6 mm
69.0 mm
12.0 mm
14.0 mm
5
£ 3.416 - £ 3.4868 Request the lead time here
5.6 mm
58.0 mm
8.0 mm
10.0 mm
2
£ 1.6725 - £ 1.7434 Request the lead time here
2.7 mm
25.5 mm
4.0 mm
5.0 mm
4
£ 2.9199 - £ 2.9766 Request the lead time here
4.0 mm
25.0 mm
6.0 mm
3
£ 3.8412 - £ 3.9262 Request the lead time here
4.0 mm
48.0 mm
6.0 mm
7.0 mm
5
£ 5.3011 - £ 5.4145 Request the lead time here
8.6 mm
34.5 mm
12.0 mm
3
£ 1.6725 - £ 1.7434 Request the lead time here
2.7 mm
35.0 mm
4.0 mm
2
£ 3.8695 - £ 3.9546 Request the lead time here
8.6 mm
66.5 mm
12.0 mm
1
  • of 2
Connector 6.0 mm 3.6 mm HDPE Natural

12828

Price Range
£ 0.2309 - £ 0.0812

Stock Levels
3250 In stock
Attributes
  • ID
    3.6 mm
  • d2
    6.0 mm
  • L
    30.0 mm
  • Type
    2
  • Full Material
    High Density Polyethylene
Barbed Fitting Tee 8.6 mm 12.0 mm POM Natural

136061200005

Price Range
£ 6.0588 - £ 5.9337

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • d2
    12.0 mm
  • L
    69.0 mm
  • Type
    2
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 4.0 mm 7.5 mm POM Natural

136090600005

Price Range
£ 3.3451 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • d1
    6.0 mm
  • d2
    7.5 mm
  • L
    44.0 mm
  • Type
    4
Barbed Fitting Tee 2.5 mm 4.0 mm POM Natural

136080400005

Price Range
£ 1.9418 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • ID
    2.5 mm
  • d2
    4.0 mm
  • L
    17.5 mm
  • Type
    3
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 5.6 mm 8.0 mm POM Natural

136080800005

Price Range
£ 3.3451 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • ID
    5.6 mm
  • d2
    8.0 mm
  • L
    29.0 mm
  • Type
    3
  • Full Material
    Polyoxymethylene
Connector 15.7 mm 9.2 mm HDPE Natural

133015000004

Price Range
£ 0.6931 - £ 0.6647

Stock Levels
Request the lead time here
Attributes
  • ID
    9.2 mm
  • d1
    13.4 mm
  • d2
    15.7 mm
  • L
    50.0 mm
  • Type
    1
Barbed Fitting Tee 2.7 mm 4.0 mm POM Natural

136040400005

Price Range
£ 0.7951 - £ 0.7625

Stock Levels
Request the lead time here
Attributes
  • ID
    2.7 mm
  • d2
    4.0 mm
  • L
    35.0 mm
  • Type
    1
  • Full Material
    Polyoxymethylene
Connector T-Shape 6.2 mm Natural

132006500004

Price Range
£ 0.0919 - £ 0.0883

Stock Levels
Request the lead time here
Attributes
  • ID
    3.4 mm
  • d2
    6.0 mm
  • L
    30.0 mm
  • Type
    2
  • Full Material
    High Density Polyethylene
Barbed Fitting Tee 7.0 mm 12.0 mm POM Natural

136061000005

Price Range
£ 5.2161 - £ 5.1027

Stock Levels
Request the lead time here
Attributes
  • ID
    7.0 mm
  • d1
    10.0 mm
  • d2
    12.0 mm
  • L
    62.5 mm
  • Type
    2
Barbed Fitting Tee 8.6 mm 14.0 mm POM Natural

136091200005

Price Range
£ 5.1169 - £ 5.0177

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • d1
    12.0 mm
  • d2
    14.0 mm
  • L
    64.0 mm
  • Type
    4
Barbed Fitting Tee 7.0 mm 10.0 mm POM Natural

136081000005

Price Range
£ 4.5216 - £ 4.4365

Stock Levels
Request the lead time here
Attributes
  • ID
    7.0 mm
  • d2
    10.0 mm
  • L
    31.0 mm
  • Type
    3
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 5.6 mm 10.0 mm POM Natural

136040800005

Price Range
£ 1.5591 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • ID
    5.6 mm
  • d1
    8.0 mm
  • d2
    10.0 mm
  • L
    56.0 mm
  • Type
    1
Barbed Fitting Tee 8.6 mm 14.0 mm POM Natural

136111200005

Price Range
£ 6.6194 - £ 6.4918

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • d1
    12.0 mm
  • d2
    14.0 mm
  • L
    69.0 mm
  • Type
    5
Barbed Fitting Tee 5.6 mm 10.0 mm POM Natural

136060800005

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • ID
    5.6 mm
  • d1
    8.0 mm
  • d2
    10.0 mm
  • L
    58.0 mm
  • Type
    2
Barbed Fitting Tee 2.7 mm 5.0 mm POM Natural

136090400005

Price Range
£ 1.7434 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • ID
    2.7 mm
  • d1
    4.0 mm
  • d2
    5.0 mm
  • L
    25.5 mm
  • Type
    4
Barbed Fitting Tee 4.0 mm 6.0 mm POM Natural

136080600005

Price Range
£ 2.9766 - £ 2.9199

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • d2
    6.0 mm
  • L
    25.0 mm
  • Type
    3
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 4.0 mm 7.0 mm POM Natural

136110600005

Price Range
£ 3.9262 - £ 3.8412

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • d1
    6.0 mm
  • d2
    7.0 mm
  • L
    48.0 mm
  • Type
    5
Barbed Fitting Tee 8.6 mm 12.0 mm POM Natural

136081200005

Price Range
£ 5.4145 - £ 5.3011

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • d2
    12.0 mm
  • L
    34.5 mm
  • Type
    3
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 2.7 mm 4.0 mm POM Natural

136060400005

Price Range
£ 1.7434 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • ID
    2.7 mm
  • d2
    4.0 mm
  • L
    35.0 mm
  • Type
    2
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee 8.6 mm 12.0 mm POM Natural

136041200005

Price Range
£ 3.9546 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • d2
    12.0 mm
  • L
    66.5 mm
  • Type
    1
  • Full Material
    Polyoxymethylene