Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing. Customers who purchase Hose Protection Sleeves - Mining Safety Approved also buy Spiral Wrap Hose Protectors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | B | Colour | Full Material | RL | View | |
---|---|---|---|---|---|---|---|
£ 249.2794 - £ 249.2794 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
£ 115.9482 - £ 115.9482 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
£ 212.7674 - £ 212.7674 | 4 In stock |
1.85 in
47.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
£ 93.1143 - £ 93.1143 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
£ 162.6155 - £ 162.6155 | 13 In stock |
1.417 in
36.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
£ 193.3323 - £ 193.3323 | Request the lead time here |
1.571 in
39.9 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
1255556 | £ 297.1876 - £ 297.1876 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
|
£ 91.7663 - £ 91.7663 | 13 In stock |
0.787 in
20.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
£ 140.6533 - £ 140.6533 | Request the lead time here |
1.059 in
26.9 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
£ 354.3128 - £ 354.3128 | 12 In stock |
2.874 in
73.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
1255548 | £ 121.7924 - £ 121.7924 | 8 In stock |
0.98 in
24.9 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
|
£ 199.7429 - £ 199.7429 | Request the lead time here |
1.732 in
44.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
||
1255550 | £ 136.8992 - £ 136.8992 | Request the lead time here |
1.22 in
31.0 mm
|
Black
|
Polyamide 6
|
164.042 ft
50.0 m
|
|
£ 190.9942 - £ 190.9942 | Request the lead time here |
4.331 in
110.0 mm
|
Black
|
Polyester
|
|
||
£ 113.4028 - £ 113.4028 | Request the lead time here |
2.559 in
65.0 mm
|
Black
|
Polyester
|
|
||
£ 61.1778 - £ 61.1778 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
Polyester
|
|
||
£ 167.1199 - £ 167.1199 | Request the lead time here |
3.74 in
95.0 mm
|
Black
|
Polyester
|
|
||
£ 131.3085 - £ 131.3085 | Request the lead time here |
2.953 in
75.0 mm
|
Black
|
Polyester
|
|
||
£ 77.5914 - £ 77.5914 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
Polyester
|
|
||
£ 147.7221 - £ 147.7221 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
Polyester
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue