Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Essentra Part Number Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
316 Stainless Steel
18.0
M12
50.0
12.85
£ 2.1317 - £ 3.2796 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
16.0
4.5
£ 2.0144 - £ 3.0991 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
10.0
4.5
£ 1.897 - £ 2.9185 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
12.0
4.5
£ 4.4884 - £ 6.9053 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
25.0
12.85
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
316 Stainless Steel
18.0
M12
30.0
12.85
£ 4.4884 - £ 6.9053 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
40.0
12.85
£ 2.1317 - £ 3.2796 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
10.0
5.6
£ 1.4277 - £ 2.1964 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
6.0
3.6
£ 1.8579 - £ 2.8584 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
10.0
4.5
£ 4.3417 - £ 6.6796 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
16.0
10.6
£ 4.0484 - £ 6.2283 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
16.0
10.6
£ 4.0484 - £ 6.2283 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
20.0
10.6
£ 4.4884 - £ 6.9053 Request the lead time here
6.6
303 Stainless Steel
16.0
M10
50.0
10.6
£ 2.3077 - £ 3.5504 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
20.0
5.6
£ 3.3247 - £ 5.115 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
12.0
8.5
£ 1.193 - £ 1.8354 Request the lead time here
1.6
316 Stainless Steel
4.0
M2
4.0
2.35
£ 5.1631 - £ 7.9433 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
40.0
8.5
£ 1.5841 - £ 2.4371 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
10.0
2.35
£ 1.545 - £ 2.3769 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
20.0
3.6
  • of 5
Integral Seal Bolt M12 50.0 316 Stainless Steel

20258696

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    50.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M4 16.0 316 Stainless Steel

20258733

Price Range
£ 3.2796 - £ 2.1317

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 10.0 316 Stainless Steel

20258153

Price Range
£ 3.0991 - £ 2.0144

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 12.0 303 Stainless Steel

20258160

Price Range
£ 2.9185 - £ 1.897

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M12 25.0 303 Stainless Steel

20258627

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    25.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M12 30.0 316 Stainless Steel

20258658

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    30.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M12 40.0 303 Stainless Steel

20258665

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    40.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M5 10.0 316 Stainless Steel

20258238

Price Range
£ 3.2796 - £ 2.1317

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M3 6.0 316 Stainless Steel

20262495

Price Range
£ 2.1964 - £ 1.4277

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    6.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 10.0 303 Stainless Steel

20258146

Price Range
£ 2.8584 - £ 1.8579

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M10 16.0 316 Stainless Steel

20258511

Price Range
£ 6.6796 - £ 4.3417

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 16.0 303 Stainless Steel

20258504

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 20.0 303 Stainless Steel

20258528

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 50.0 303 Stainless Steel

20258740

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    50.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M5 20.0 316 Stainless Steel

20258290

Price Range
£ 3.5504 - £ 2.3077

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M8 12.0 303 Stainless Steel

20258405

Price Range
£ 5.115 - £ 3.3247

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M2 4.0 316 Stainless Steel

20262525

Price Range
£ 1.8354 - £ 1.193

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M8 40.0 316 Stainless Steel

20258764

Price Range
£ 7.9433 - £ 5.1631

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    40.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M2 10.0 303 Stainless Steel

20257972

Price Range
£ 2.4371 - £ 1.5841

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    10.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M3 20.0 316 Stainless Steel

20258092

Price Range
£ 2.3769 - £ 1.545

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6