Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
£ 2.1904 - £ 3.3699 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
20.0
4.5
£ 4.4786 - £ 6.8902 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
20.0
10.6
£ 4.682 - £ 7.2031 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
30.0
12.85
£ 3.9897 - £ 6.138 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
16.0
8.5
£ 1.9753 - £ 3.0389 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
12.0
5.6
£ 2.9727 - £ 4.5734 Request the lead time here
4.2
303 Stainless Steel
10.0
M6
20.0
6.8
£ 5.2746 - £ 8.1148 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
50.0
10.6
£ 5.1631 - £ 7.9433 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
40.0
8.5
£ 4.42 - £ 6.7999 Request the lead time here
5.5
316 Stainless Steel
13.0
M8
25.0
8.5
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
50.0
12.85
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
316 Stainless Steel
18.0
M12
40.0
12.85
£ 1.9361 - £ 2.9787 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
16.0
4.5
£ 5.1631 - £ 7.9433 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
40.0
10.6
£ 1.3103 - £ 2.0159 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
4.0
2.35
£ 1.545 - £ 2.3769 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
20.0
3.6
£ 1.5059 - £ 2.3168 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
8.0
2.35
£ 1.3299 - £ 2.046 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
8.0
3.6
£ 1.369 - £ 2.1061 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
12.0
3.6
£ 1.8188 - £ 2.7982 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
6.0
4.5
£ 1.7797 - £ 2.738 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
12.0
2.35
  • of 5
Integral Seal Bolt M4 20.0 316 Stainless Steel

20258191

Price Range
£ 3.3699 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    20.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M10 20.0 316 Stainless Steel

20258535

Price Range
£ 6.8902 - £ 4.4786

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M12 30.0 303 Stainless Steel

20258641

Price Range
£ 7.2031 - £ 4.682

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    30.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M8 16.0 316 Stainless Steel

20258436

Price Range
£ 6.138 - £ 3.9897

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M5 12.0 303 Stainless Steel

20258245

Price Range
£ 3.0389 - £ 1.9753

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M6 20.0 303 Stainless Steel

20258344

Price Range
£ 4.5734 - £ 2.9727

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M10 50.0 316 Stainless Steel

20258757

Price Range
£ 8.1148 - £ 5.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    50.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M8 40.0 316 Stainless Steel

20258764

Price Range
£ 7.9433 - £ 5.1631

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    40.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M8 25.0 316 Stainless Steel

20258474

Price Range
£ 6.7999 - £ 4.42

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M12 50.0 303 Stainless Steel

20258689

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    50.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M12 40.0 316 Stainless Steel

20258672

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    40.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M4 16.0 303 Stainless Steel

20258726

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M10 40.0 316 Stainless Steel

20258597

Price Range
£ 7.9433 - £ 5.1631

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M2 4.0 303 Stainless Steel

20257958

Price Range
£ 2.0159 - £ 1.3103

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M3 20.0 316 Stainless Steel

20258092

Price Range
£ 2.3769 - £ 1.545

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M2 8.0 303 Stainless Steel

20257965

Price Range
£ 2.3168 - £ 1.5059

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M3 8.0 303 Stainless Steel

20258023

Price Range
£ 2.046 - £ 1.3299

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 12.0 303 Stainless Steel

20258061

Price Range
£ 2.1061 - £ 1.369

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 6.0 303 Stainless Steel

20258108

Price Range
£ 2.7982 - £ 1.8188

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M2 12.0 303 Stainless Steel

20257989

Price Range
£ 2.738 - £ 1.7797

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    12.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35