Menu Search

Joint Connector Nuts

In stock

Joint Connector Nuts, are a joint connector made from zinc plated steel that offers supreme protection against oxidation. The steel connector nut have a hex drive that is suitable for an M5 Allen Key - making then quick and simple to install.

Joint Connector Nuts and Bolts are commonly used in combination to connect and join together component parts, such as wooden assemblies, including flat packed furniture or timber framing.

  • Compatible threads: M6 Joint Connector Nut and M8 Joint Connector Nut.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length View
10378748 £ 0.2438 - £ 0.6644 30690 In stock
M6
8.0 mm
10378755 £ 0.2721 - £ 0.7069 11000 In stock
M6
10.0 mm
10378779 £ 0.3954 - £ 0.9594 76540 In stock
M8
12.0 mm
10378762 £ 0.299 - £ 0.7228 37350 In stock
M6
12.0 mm
Joint Connector Nut M6 17.0 mm 12.0 mm Steel

10378748

Price Range
£ 0.6644 - £ 0.2438

Stock Levels
30690 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Material
    Steel
  • Finish
    Zinc Plated
  • Commodity Code
    7318169290
Joint Connector Nut M6 17.0 mm 15.0 mm Steel

10378755

Price Range
£ 0.7069 - £ 0.2721

Stock Levels
11000 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Material
    Steel
  • Finish
    Zinc Plated
  • Commodity Code
    7318169290
Joint Connector Nut M8 17.0 mm 17.0 mm Steel

10378779

Price Range
£ 0.9594 - £ 0.3954

Stock Levels
76540 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Material
    Steel
  • Finish
    Zinc Plated
  • Commodity Code
    7318169290
Joint Connector Nut M6 17.0 mm 17.0 mm Steel

10378762

Price Range
£ 0.7228 - £ 0.299

Stock Levels
37350 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Material
    Steel
  • Finish
    Zinc Plated
  • Commodity Code
    7318169290