Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Junction boxes to hold electrical and/or electronical equipment, in addition to providing breakout capabilities. They are available in halogen free or flame retardant material.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Width | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 32.1302 - £ 32.1302 | 6 In stock |
9.055 in
230.0 mm
|
Grey
|
7.087 in
180.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
3.465 in
88.0 mm
|
||
| £ 7.986 - £ 8.1434 | Request the lead time here |
4.331 in
110.0 mm
|
Grey
|
4.331 in
110.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.362 in
60.0 mm
|
||
| £ 32.4737 - £ 32.4737 | Request the lead time here |
9.055 in
230.0 mm
|
Black
|
7.087 in
180.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
3.465 in
88.0 mm
|
||
| £ 12.1794 - £ 12.4227 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
3.346 in
85.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
2.008 in
51.0 mm
|
||
| £ 74.0212 - £ 74.0212 | Request the lead time here |
12.598 in
320.0 mm
|
Grey
|
9.843 in
250.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
5.315 in
135.0 mm
|
||
| £ 33.0891 - £ 33.7761 | Request the lead time here |
6.299 in
160.0 mm
|
White
|
5.512 in
140.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
3.189 in
81.0 mm
|
||
| £ 14.2546 - £ 14.5552 | Request the lead time here |
6.299 in
160.0 mm
|
Grey
|
4.724 in
120.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.795 in
71.0 mm
|
||
| £ 74.0212 - £ 74.0212 | Request the lead time here |
12.598 in
320.0 mm
|
Black
|
9.843 in
250.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
5.315 in
135.0 mm
|
||
| £ 9.3743 - £ 9.5746 | Request the lead time here |
2.992 in
76.0 mm
|
White
|
2.992 in
76.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
2.008 in
51.0 mm
|
||
| £ 33.0891 - £ 33.7761 | 9 In stock |
6.299 in
160.0 mm
|
Black
|
5.512 in
140.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
3.189 in
81.0 mm
|
||
| £ 37.7241 - £ 38.4998 | Request the lead time here |
5.512 in
140.0 mm
|
White
|
5.512 in
140.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
3.228 in
82.0 mm
|
||
| £ 9.3743 - £ 9.5746 | 43 In stock |
2.992 in
76.0 mm
|
Black
|
2.992 in
76.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
2.008 in
51.0 mm
|
||
| £ 22.3838 - £ 22.8418 | 26 In stock |
6.496 in
165.0 mm
|
Grey
|
5.709 in
145.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
3.307 in
84.0 mm
|
||
| £ 11.8823 - £ 12.1197 | Request the lead time here |
3.346 in
85.0 mm
|
White
|
3.346 in
85.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
2.008 in
51.0 mm
|
||
| £ 7.986 - £ 8.1434 | Request the lead time here |
4.331 in
110.0 mm
|
Black
|
4.331 in
110.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.362 in
60.0 mm
|
||
| £ 16.9596 - £ 17.3031 | Request the lead time here |
4.331 in
110.0 mm
|
Black
|
4.331 in
110.0 mm
|
Polypropylene
|
2.146 in
54.5 mm
|
||
| £ 14.2546 - £ 14.5552 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
4.724 in
120.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
2.795 in
71.0 mm
|
||
| £ 22.6414 - £ 23.0994 | Request the lead time here |
6.496 in
165.0 mm
|
Black
|
5.709 in
145.0 mm
|
Poly(Acrylonitrile Butadiene Styrene)
|
3.307 in
84.0 mm
|
||
| 10402665 | £ 33.0891 - £ 33.7761 | Request the lead time here |
6.299 in
160.0 mm
|
Grey
|
5.512 in
140.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
3.189 in
81.0 mm
|
|
| £ 16.5459 - £ 16.881 | Request the lead time here |
4.331 in
110.0 mm
|
White
|
4.331 in
110.0 mm
|
Polypropylene;Thermoplastic Elastomer
|
0.197 in
5.0 mm