Menu Search

Knurled Thumb Nuts - Cone / Plastic

In stock

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural
.

Series Code: SR1989

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size View
10061404 £ 0.3699 - £ 0.3699 6533 In stock
0.7 mm
M4
10061428 £ 0.4266 - £ 0.4266 7000 In stock
1.0 mm
M6
£ 0.4578 - £ 0.4578 499 In stock
1.25 mm
M8
£ 0.3897 - £ 0.3897 4004 In stock
0.8 mm
M5
£ 0.6179 - £ 0.6435 414 In stock
1.0 mm
M6
£ 0.6194 - £ 0.6449 Request the lead time here
0.7 mm
M4
£ 0.6676 - £ 0.6959 Request the lead time here
0.8 mm
M5
£ 0.781 - £ 0.8121 900 In stock
1.25 mm
M8
Conical Knurled Nut M4 16.0 mm 12.0 mm Nylon 6/6 Natural

10061404

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
6533 In stock
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M4
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural
Conical Knurled Nut M6 16.0 mm 12.0 mm Nylon 6/6 Natural

10061428

Price Range
£ 0.4266 - £ 0.4266

Stock Levels
7000 In stock
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M6
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural
Conical Knurled Nut M8 16.0 mm 12.0 mm Nylon 6/6 Natural

10061435

Price Range
£ 0.4578 - £ 0.4578

Stock Levels
499 In stock
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M8
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural
Conical Knurled Nut M5 16.0 mm 12.0 mm Nylon 6/6 Natural

10061411

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
4004 In stock
Attributes
  • Overall Height
    12.0 mm
  • Thread Size
    M5
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
  • Colour
    Natural
Conical Knurled Nut M6 16.0 mm 12.0 mm Nylon Natural

10404461

Price Range
£ 0.6435 - £ 0.6179

Stock Levels
414 In stock
Attributes
  • Base Diameter
    16.0 mm
  • Overall Height
    12.0 mm
  • Thread Size
    M6
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
Conical Knurled Nut M4 16.0 mm 12.0 mm Nylon Natural

10404447

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    16.0 mm
  • Overall Height
    12.0 mm
  • Thread Size
    M4
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
Conical Knurled Nut M5 16.0 mm 12.0 mm Nylon Natural

10404454

Price Range
£ 0.6959 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    16.0 mm
  • Overall Height
    12.0 mm
  • Thread Size
    M5
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm
Conical Knurled Nut M8 16.0 mm 12.0 mm Nylon Natural

10404478

Price Range
£ 0.8121 - £ 0.781

Stock Levels
900 In stock
Attributes
  • Base Diameter
    16.0 mm
  • Overall Height
    12.0 mm
  • Thread Size
    M8
  • Lip Outside Diameter
    14.0 mm
  • Lip Height
    1.0 mm