Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Thumb Nuts, also known as Knurled Nuts, are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover.
Our knurled thumb nut offer features plastic thumb nuts made from Nylon 6/6; a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Operational temperatures can go up to 100 to 120C, temporarily for non-critical parts. Many nylons are self-extinguishing.
Our nylon thumb nut range also includes options made from Nylon with 30% glass fibre compound. This option is resistant to numerous fluids and chemicals, and is ideal for technical products requiring high dimensional stability and durability at higher operating temperatures. It has good strength and stiffness, in combination with good impact qualities. Excellent for heavy duty handles.
We also offer natural Polycarbonate (PC) plastic knurled thumb nuts. The strong PC material provides an aesthetically pleasing joining solution for applications in Retail and Point of Sale, for example.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Outside Diameter | Full Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
0760050000VR | £ 0.0892 - £ 0.0929 | 11168 In stock |
M5
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|
£ 0.1399 - £ 0.1431 | 2600 In stock |
M4
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
0770060000VR | £ 0.1672 - £ 0.1715 | 1500 In stock |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|
£ 0.1956 - £ 0.1956 | 5500 In stock |
M5
|
Black
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
£ 0.1785 - £ 0.1814 | 7000 In stock |
M5
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||
£ 0.1545 - £ 0.1573 | 27000 In stock |
M5
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
£ 0.1715 - £ 0.1743 | 9350 In stock |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
£ 0.0898 - £ 0.0935 | Request the lead time here |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||
0660020001VR | £ 0.1743 - £ 0.1743 | 5800 In stock |
M4
|
Black
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|
0770080000VR | £ 0.163 - £ 0.1672 | Request the lead time here |
M8
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|
0770040000VR | £ 0.1785 - £ 0.1814 | 10184 In stock |
M4
|
Natural
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|
£ 0.2834 - £ 0.2962 | 4 In stock |
M5
|
White
|
0.748 in
19.0 mm
|
Polyamide 6/6
|
0.303 in
7.7 mm
|
||
£ 0.2834 - £ 0.2962 | Request the lead time here |
M6
|
White
|
0.748 in
19.0 mm
|
Polyamide 6/6
|
0.303 in
7.7 mm
|
||
£ 0.2636 - £ 0.2749 | 1000 In stock |
M4
|
White
|
0.598 in
15.2 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||
£ 0.3869 - £ 0.4025 | 40 In stock |
M5
|
White
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.433 in
11.0 mm
|
||
£ 0.2126 - £ 0.2211 | 1291 In stock |
M3
|
White
|
0.472 in
12.0 mm
|
Polyamide 6/6
|
0.276 in
7.0 mm
|
||
£ 0.2126 - £ 0.2211 | Request the lead time here |
M3
|
White
|
0.472 in
12.0 mm
|
Polyamide 6/6
|
0.205 in
5.2 mm
|
||
£ 0.4394 - £ 0.4578 | Request the lead time here |
M8
|
White
|
0.945 in
24.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||
£ 0.3727 - £ 0.3869 | 13800 In stock |
M4
|
Black
|
0.512 in
13.0 mm
|
30% Glass Fibre
|
0.157 in
4.0 mm
|
||
£ 0.3869 - £ 0.4025 | Request the lead time here |
M6
|
White
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.433 in
11.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue