Thumb Nuts, also known as Knurled Nuts, are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover.
Our knurled thumb nut offer features plastic thumb nuts made from Nylon 6/6; a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Operational temperatures can go up to 100 to 120C, temporarily for non-critical parts. Many nylons are self-extinguishing.
Our nylon thumb nut range also includes options made from Nylon with 30% glass fibre compound. This option is resistant to numerous fluids and chemicals, and is ideal for technical products requiring high dimensional stability and durability at higher operating temperatures. It has good strength and stiffness, in combination with good impact qualities. Excellent for heavy duty handles.
We also offer natural Polycarbonate (PC) plastic knurled thumb nuts. The strong PC material provides an aesthetically pleasing joining solution for applications in Retail and Point of Sale, for example.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Outside Diameter | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 10065204 | £ 0.1002 - £ 0.1044 | 9978 In stock |
M4
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|
| 10065235 | £ 0.1785 - £ 0.1814 | 2000 In stock |
M4
|
Natural
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|
| £ 0.1785 - £ 0.1814 | 17 In stock |
M5
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||
| 10064535 | £ 0.1743 - £ 0.1743 | 6649 In stock |
M4
|
Black
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|
| £ 0.3869 - £ 0.4025 | Request the lead time here |
M6
|
White
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.433 in
11.0 mm
|
||
| £ 0.3869 - £ 0.4025 | Request the lead time here |
M5
|
White
|
0.787 in
20.0 mm
|
Polyamide 6/6
|
0.433 in
11.0 mm
|
||
| £ 0.4025 - £ 0.4195 | 19855 In stock |
M5
|
Black
|
0.512 in
13.0 mm
|
30% Glass Fibre
|
0.197 in
5.0 mm
|
||
| £ 0.4394 - £ 0.4578 | 800 In stock |
M8
|
White
|
0.945 in
24.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||
| £ 0.2834 - £ 0.2962 | Request the lead time here |
M6
|
White
|
0.748 in
19.0 mm
|
Polyamide 6/6
|
0.303 in
7.7 mm
|
||
| £ 0.2126 - £ 0.2211 | Request the lead time here |
M3
|
White
|
0.472 in
12.0 mm
|
Polyamide 6/6
|
0.205 in
5.2 mm
|
||
| £ 0.2211 - £ 0.2296 | 47 In stock |
M4
|
White
|
0.61 in
15.5 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
| £ 0.3727 - £ 0.3869 | 1742 In stock |
M4
|
Black
|
0.512 in
13.0 mm
|
30% Glass Fibre
|
0.157 in
4.0 mm
|
||
| £ 0.2126 - £ 0.2211 | 7015 In stock |
M3
|
White
|
0.472 in
12.0 mm
|
Polyamide 6/6
|
0.276 in
7.0 mm
|
||
| £ 0.0898 - £ 0.0935 | 69000 In stock |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
||
| £ 0.1545 - £ 0.1573 | 12275 In stock |
M5
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
| £ 0.1956 - £ 0.1956 | 10100 In stock |
M5
|
Black
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
| 10065259 | £ 0.1672 - £ 0.1715 | 8918 In stock |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.315 in
8.0 mm
|
|
| £ 0.1399 - £ 0.1431 | 27072 In stock |
M4
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
| 10064573 | £ 0.214 - £ 0.214 | 32100 In stock |
M6
|
Black
|
0.63 in
16.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
|
| £ 0.1715 - £ 0.1743 | 8000 In stock |
M6
|
Natural
|
0.394 in
10.0 mm
|
Polyamide 6/6
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue