Menu Search

Latch And Lock Keys

In stock

Keys to suit various Quarter Turn Drivers to suit many industry applications. Various materials are available to suit the environment of the application. This selection suit our ranges of Quarter Turn Locks. Add our handy key tags to your purchase to help clearly label your keys and make them quickly indentifiable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Finish Key Type View
£ 22.204 - £ 33.8821 Request the lead time here
Die Cast Zinc Alloy
Master Key
£ 3.7561 - £ 7.3086 280 In stock
Cast Iron
8.0 mm Square Key
10097014 £ 0.7374 - £ 0.7374 Request the lead time here
Die Cast Zinc Alloy
Euro Key (5333)
20074203 £ 1.1078 - £ 1.7233 2921 In stock
Die Cast Zinc Alloy
7.0 mm Triangle Key
20067595 £ 1.4244 - £ 1.4523 2750 In stock
Die Cast Zinc Alloy
7.0 mm Triangle Key
£ 4.8003 - £ 4.8003 Request the lead time here
Silver
Zinc Alloy
Chrome Plated
5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
£ 0.3991 - £ 0.6208 Request the lead time here
Nylon
5.0 mm Double Bit Key
£ 0.926 - £ 1.4405 21 In stock
Die Cast Zinc Alloy
3.0 mm Double Bit Key
£ 1.0083 - £ 1.4116 Request the lead time here
Natural
Zamak
Chrome Plated
8.0 mm Square Key
£ 2.3181 - £ 6.6294 Request the lead time here
Black
Zinc Alloy
Chrome Plated
Tubular Key
£ 1.0384 - £ 1.6153 732 In stock
Die Cast Zinc Alloy
8.0 mm Square Key
£ 0.935 - £ 1.4544 1396 In stock
Die Cast Zinc Alloy
5.0 mm Double Bit Key
£ 1.3295 - £ 2.0681 Request the lead time here
Die Cast Zinc Alloy
Special Key
20125837 £ 1.1359 - £ 1.7669 7221 In stock
Die Cast Zinc Alloy
8.0 mm Triangle Key
£ 1.4663 - £ 2.0919 140 In stock
Die Cast Zinc Alloy
7.0 mm Square Key
£ 1.0234 - £ 1.592 Request the lead time here
Die Cast Zinc Alloy
8.0 mm Hexagon Key
£ 1.9114 - £ 2.9733 345 In stock
Black
Plastic
Matt
Tubular Key
£ 0.6275 - £ 0.6973 Request the lead time here
Black
Die Cast Zinc Alloy
4.0 mm Hexagon Key
£ 1.3964 - £ 1.4663 Request the lead time here
Die Cast Zinc Alloy
Master Key
£ 0.4851 - £ 0.539 Request the lead time here
Die Cast Zinc Alloy
3.0 mm Double Bit Key
  • of 2
Latch And Lock Key Master Key Die Cast Zinc Alloy

10226766

Price Range
£ 33.8821 - £ 22.204

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide;Steel
  • Key Type
    Master Key
  • Commodity Code
    8301300000
Latch And Lock Key 8.0 mm Square Key Cast Iron

10273654

Price Range
£ 7.3086 - £ 3.7561

Stock Levels
280 In stock
Attributes
  • Full Material
    Cast Iron
  • Key Type
    8.0 mm Square Key
  • Overall Length
    88.0 mm
  • Commodity Code
    8204110000
Latch And Lock Key Euro Key (5333) Die Cast Zinc Alloy

10097014

Price Range
£ 0.7374 - £ 0.7374

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6 30% Glass Fibre Reinforced;Brass
  • Key Type
    Euro Key (5333)
  • Commodity Code
    8301300000
Latch And Lock Key 7.0 mm Triangle Key Die Cast Zinc Alloy

20074203

Price Range
£ 1.7233 - £ 1.1078

Stock Levels
2921 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    8301700000
Latch And Lock Key 7.0 mm Triangle Key Die Cast Zinc Alloy

20067595

Price Range
£ 1.4523 - £ 1.4244

Stock Levels
2750 In stock
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    7907000090
Key 5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway

20077471

Price Range
£ 4.8003 - £ 4.8003

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
  • Commodity Code
    7318190090
Latch And Lock Key 5.0 mm Double Bit Key Nylon

20067717

Price Range
£ 0.6208 - £ 0.3991

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Latch And Lock Key 3.0 mm Double Bit Key Die Cast Zinc Alloy

20074142

Price Range
£ 1.4405 - £ 0.926

Stock Levels
21 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    8301700000
Latch And Lock Key 8.0 mm Square Key Zamak

20074227

Price Range
£ 1.4116 - £ 1.0083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Full Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    7907000090
Latch And Lock Key Tubular Key Zinc Alloy

20074234

Price Range
£ 6.6294 - £ 2.3181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Chrome Plated
  • Full Material
    Chrome Plated
  • Key Type
    Tubular Key
  • Overall Length
    46.5 mm
Latch And Lock Key 8.0 mm Square Key Die Cast Zinc Alloy

20074197

Price Range
£ 1.6153 - £ 1.0384

Stock Levels
732 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    8204110000
Latch And Lock Key 5.0 mm Double Bit Key Die Cast Zinc Alloy

20074159

Price Range
£ 1.4544 - £ 0.935

Stock Levels
1396 In stock
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    8301700000
Latch And Lock Key Special Key Die Cast Zinc Alloy

20125868

Price Range
£ 2.0681 - £ 1.3295

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Special Key
  • Overall Length
    80.0 mm
  • Commodity Code
    7907000090
Latch And Lock Key 8.0 mm Triangle Key Die Cast Zinc Alloy

20125837

Price Range
£ 1.7669 - £ 1.1359

Stock Levels
7221 In stock
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Commodity Code
    8204110000
Latch And Lock Key 7.0 mm Square Key Die Cast Zinc Alloy

20125806

Price Range
£ 2.0919 - £ 1.4663

Stock Levels
140 In stock
Attributes
  • Key Type
    7.0 mm Square Key
  • Commodity Code
    7907000090
Latch And Lock Key 8.0 mm Hexagon Key Die Cast Zinc Alloy

20125851

Price Range
£ 1.592 - £ 1.0234

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Hexagon Key
  • Commodity Code
    7907000090
Latch And Lock Key Tubular Key Plastic

20079260

Price Range
£ 2.9733 - £ 1.9114

Stock Levels
345 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Plastic
  • Key Type
    Tubular Key
  • Commodity Code
    3926909790
Latch And Lock Key 4.0 mm Hexagon Key Die Cast Zinc Alloy

20123376

Price Range
£ 0.6973 - £ 0.6275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Key Type
    4.0 mm Hexagon Key
  • Commodity Code
    3926909790
Latch And Lock Key Master Key Die Cast Zinc Alloy

20064198

Price Range
£ 1.4663 - £ 1.3964

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    Master Key
  • Commodity Code
    8301300000
Latch And Lock Key 3.0 mm Double Bit Key Die Cast Zinc Alloy

20067564

Price Range
£ 0.539 - £ 0.4851

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    8301700000