Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 82.2426 - £ 137.0676 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
Steel
28.547
£ 30.8958 - £ 51.4998 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
Steel
15.640
£ 33.5988 - £ 55.998 Request the lead time here
12.474
4.0
18.0
TR18 x 8
1500.0
Steel
15.608
£ 139.1484 - £ 231.9174 Request the lead time here
14.474
4.0
20.0
TR20 x 4
2000.0
316 Stainless Steel
17.640
£ 44.0028 - £ 73.338 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
316 Stainless Steel
10.191
£ 123.9402 - £ 206.5704 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
316 Stainless Steel
21.094
£ 846.2226 - £ 1,410.3744 Request the lead time here
47.979
9.0
60.0
TR60 x 9
2000.0
316 Stainless Steel
54.935
£ 221.9316 - £ 369.8826 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
Steel
36.020
£ 71.2368 - £ 118.728 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
Steel
28.547
£ 60.2106 - £ 100.3476 Request the lead time here
23.563
6.0
32.0
TR32 x 12
1000.0
Steel
28.507
£ 459.3264 - £ 765.5508 Request the lead time here
30.381
7.0
40.0
TR40 x 7
2000.0
316 Stainless Steel
36.020
£ 60.1494 - £ 100.2456 Request the lead time here
12.474
4.0
18.0
TR18 x 8
3000.0
Steel
15.608
£ 39.3924 - £ 65.6472 Request the lead time here
19.269
5.0
26.0
TR26 x 10
1000.0
Steel
23.058
£ 43.2378 - £ 72.063 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
Steel
21.094
£ 748.7616 - £ 1,247.9292 Request the lead time here
98.710
16.0
120.0
TR120 x 16
2000.0
Steel
111.25
£ 378.9708 - £ 631.6248 Request the lead time here
78.710
16.0
100.0
TR100 x 16
1500.0
Steel
91.250
£ 181.56 - £ 302.6034 Request the lead time here
27.563
6.0
36.0
TR36 x 12
3000.0
Steel
32.547
£ 59.6292 - £ 99.3786 Request the lead time here
21.269
5.0
28.0
TR28 x 5
1500.0
Steel
25.094
£ 69.9006 - £ 116.5044 Request the lead time here
21.269
5.0
28.0
TR28 x 10
1500.0
Steel
25.094
£ 32.5686 - £ 54.2742 Request the lead time here
10.474
4.0
16.0
TR16 x 8
2000.0
Steel
13.608
  • of 21
Lead Screw TR32 x 6 2000.0 Steel

20152659

Price Range
£ 137.0676 - £ 82.2426

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR18 x 4 1500.0 Steel

20152017

Price Range
£ 51.4998 - £ 30.8958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR18 x 8 1500.0 Steel

20152024

Price Range
£ 55.998 - £ 33.5988

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    18.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR20 x 4 2000.0 316 Stainless Steel

20152895

Price Range
£ 231.9174 - £ 139.1484

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    20.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR12 x 3 1500.0 316 Stainless Steel

20152512

Price Range
£ 73.338 - £ 44.0028

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR24 x 5 1500.0 316 Stainless Steel

20152543

Price Range
£ 206.5704 - £ 123.9402

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR60 x 9 2000.0 316 Stainless Steel

20152857

Price Range
£ 1,410.3744 - £ 846.2226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR40 x 7 3000.0 Steel

20151645

Price Range
£ 369.8826 - £ 221.9316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR32 x 6 1500.0 Steel

20152154

Price Range
£ 118.728 - £ 71.2368

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR32 x 12 1000.0 Steel

20152383

Price Range
£ 100.3476 - £ 60.2106

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    32.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR40 x 7 2000.0 316 Stainless Steel

20152727

Price Range
£ 765.5508 - £ 459.3264

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR18 x 8 3000.0 Steel

20152277

Price Range
£ 100.2456 - £ 60.1494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    18.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR26 x 10 1000.0 Steel

20152321

Price Range
£ 65.6472 - £ 39.3924

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    26.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw TR24 x 5 1500.0 Steel

20152079

Price Range
£ 72.063 - £ 43.2378

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR120 x 16 2000.0 Steel

20153007

Price Range
£ 1,247.9292 - £ 748.7616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR120 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    120.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR100 x 16 1500.0 Steel

20151911

Price Range
£ 631.6248 - £ 378.9708

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR100 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    100.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR36 x 12 3000.0 Steel

20152413

Price Range
£ 302.6034 - £ 181.56

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    36.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR28 x 5 1500.0 Steel

20152116

Price Range
£ 99.3786 - £ 59.6292

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR28 x 10 1500.0 Steel

20152109

Price Range
£ 116.5044 - £ 69.9006

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    28.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw TR16 x 8 2000.0 Steel

20153052

Price Range
£ 54.2742 - £ 32.5686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    16.0
  • Lead
    8.0
  • p1
    4.0