Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 5.6827 - £ 12.0448 | Request the lead time here |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
6
|
|
Nylon
|
Rectangular
|
3.15 in
80.0 mm
|
||
£ 7.5123 - £ 15.946 | Request the lead time here |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
4
|
|
Nylon
|
Rectangular
|
1.575 in
40.0 mm
|
||
466236 | £ 1.2232 - £ 1.2487 | 646 In stock |
0.315 in
8.0 mm
|
2.52 in
64.0 mm
|
2
|
No Finish
|
PA GF
|
Rectangular
|
1.457 in
37.0 mm
|
|
£ 2.5036 - £ 2.5502 | Request the lead time here |
|
2.52 in
64.0 mm
|
|
|
Nylon
|
Rectangular
|
2.441 in
62.0 mm
|
||
£ 13.8766 - £ 14.4577 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
£ 15.2727 - £ 23.7576 | Request the lead time here |
0.157 in
4.0 mm
|
2.48 in
63.0 mm
|
4
|
|
Stainless Steel
|
Rectangular
|
5.512 in
140.0 mm
|
||
£ 13.8766 - £ 14.4577 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm
|
||
£ 11.3394 - £ 22.7855 | Request the lead time here |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
Stainless Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
£ 6.0098 - £ 6.265 | Request the lead time here |
0.354 in
9.0 mm
|
1.949 in
49.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
£ 8.8305 - £ 9.1991 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
£ 6.0098 - £ 6.265 | Request the lead time here |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
£ 9.1991 - £ 9.1991 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm
|
||
£ 4.4199 - £ 4.522 | Request the lead time here |
|
2.126 in
54.0 mm
|
|
|
Nylon
|
Rectangular
|
1.772 in
45.0 mm
|
||
£ 8.8305 - £ 9.1991 | Request the lead time here |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matte
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
1599405E | £ 15.2727 - £ 23.7576 | Request the lead time here |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
5
|
|
Stainless Steel
|
Rectangular
|
5.906 in
150.0 mm
|
|
466237 | £ 1.3337 - £ 1.3607 | 350 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
No Finish
|
PA GF
|
Rectangular
|
1.969 in
50.0 mm
|
|
£ 4.4082 - £ 4.4082 | Request the lead time here |
0.453 in
11.5 mm
|
4.016 in
102.0 mm
|
4
|
No Finish
|
PA GF
|
Rectangular
|
3.11 in
79.0 mm
|
||
£ 9.0006 - £ 19.906 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
4
|
|
Nylon
|
Rectangular
|
1.969 in
50.0 mm
|
||
£ 7.7675 - £ 16.4776 | 17 In stock |
0.224 in
5.7 mm
|
1.575 in
40.0 mm
|
6
|
|
Nylon
|
Rectangular
|
4.724 in
120.0 mm
|
||
£ 14.075 - £ 29.8989 | Request the lead time here |
0.276 in
7.0 mm
|
2.362 in
60.0 mm
|
0
|
|
Nylon
|
Rectangular
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue