Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1785 - £ 0.1856 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.307 in
7.8 mm
|
||
£ 0.1729 - £ 0.18 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.142 in
3.6 mm
|
||
£ 0.1729 - £ 0.18 | 400 In stock |
Round
|
Natural
|
Nylon
|
|
0.161 in
4.1 mm
|
||
LEDS2M-240-01 | £ 0.1729 - £ 0.18 | 2000 In stock |
Round
|
Natural
|
Nylon
|
|
0.24 in
6.1 mm
|
|
LEDS2M-360-01 | £ 0.1785 - £ 0.1856 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.358 in
9.1 mm
|
|
£ 0.1956 - £ 0.2041 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.598 in
15.2 mm
|
||
£ 0.2126 - £ 0.2211 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
£ 0.1785 - £ 0.1856 | 900 In stock |
Round
|
Natural
|
Nylon
|
|
0.339 in
8.6 mm
|
||
£ 0.2126 - £ 0.2211 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.902 in
22.9 mm
|
||
LEDS2M-400-01 | £ 0.1913 - £ 0.1998 | 20 In stock |
Round
|
Natural
|
Nylon
|
|
0.402 in
10.2 mm
|
|
£ 0.2126 - £ 0.2211 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
||
£ 0.0918 - £ 0.0976 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
£ 0.0979 - £ 0.1041 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
£ 0.1842 - £ 0.1927 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
£ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
||
£ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
||
£ 0.0455 - £ 0.0694 | 7870 In stock |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
||
£ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
1 in
25.4 mm
|
||
£ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.189 in
4.8 mm
|
||
LEDS2E-14-01 | £ 0.0455 - £ 0.0694 | 11000 In stock |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue