These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
LEDS1E-12-01 | £ 0.0455 - £ 0.0694 | 5000 In stock |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
|
£ 0.0513 - £ 0.0782 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
||
LEDS2E-10-01 | £ 0.0455 - £ 0.0694 | 900 In stock |
Round
|
Natural
|
Nylon
|
|
0.626 in
15.9 mm
|
|
£ 0.0455 - £ 0.0694 | 7870 In stock |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
||
£ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
LEDS2E-3-01 | £ 0.0455 - £ 0.0694 | 35000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.189 in
4.8 mm
|
|
£ 0.0455 - £ 0.0694 | 6500 In stock |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
£ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
||
£ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
1 in
25.4 mm
|
||
£ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
||
£ 0.1729 - £ 0.18 | 400 In stock |
Round
|
Natural
|
Nylon
|
|
0.161 in
4.1 mm
|
||
£ 0.0513 - £ 0.0782 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
||
£ 0.0455 - £ 0.0694 | 700 In stock |
Round
|
Natural
|
Nylon
|
|
0.626 in
15.9 mm
|
||
£ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.189 in
4.8 mm
|
||
LEDS2E-14-19 | £ 0.0523 - £ 0.0798 | 12000 In stock |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
|
£ 0.2976 - £ 0.3033 | 1000 In stock |
Round
|
Natural
|
Nylon
|
|
0.319 in
8.1 mm
|
||
LEDS2-12-26 | £ 0.1167 - £ 0.1217 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.752 in
19.1 mm
|
|
LEDS2M-550-01 | £ 0.1956 - £ 0.2041 | 8000 In stock |
Round
|
Natural
|
Nylon
|
|
0.551 in
14.0 mm
|
|
£ 0.1785 - £ 0.1856 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.28 in
7.1 mm
|
||
£ 0.0455 - £ 0.0694 | 2000 In stock |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue