Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
LEDS2M-360-01 £ 0.1785 - £ 0.1856 Request the lead time here
Round
Natural
Nylon
9.1 mm
£ 0.1729 - £ 0.18 Request the lead time here
Round
Natural
Nylon
5.6 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
4.8 mm
LEDS2M-550-01 £ 0.1956 - £ 0.2041 8000 In stock
Round
Natural
Nylon
14.0 mm
LEDS2M-120-01 £ 0.1729 - £ 0.18 Request the lead time here
Round
Natural
Nylon
3.1 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
19.1 mm
£ 0.1956 - £ 0.2041 300 In stock
Round
Natural
Nylon
12.7 mm
£ 0.0978 - £ 0.0978 Request the lead time here
Round
Black
PVC
22.2 mm
LEDS2-6-26 £ 0.0918 - £ 0.0976 800 In stock
Round
Black
PVC
9.5 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
6.5 mm
£ 0.1913 - £ 0.1998 Request the lead time here
Round
Natural
Nylon
11.4 mm
£ 0.1856 - £ 0.1856 Request the lead time here
Oblong
Black
PVC
19.1 mm
LEDS2-3-26 £ 0.0661 - £ 0.0704 Request the lead time here
Round
Black
PVC
4.8 mm
£ 0.1785 - £ 0.1856 Request the lead time here
Round
Natural
Nylon
7.1 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
12.7 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon
21.6 mm
£ 0.0455 - £ 0.0694 58645 In stock
Round
Natural
Nylon
6.5 mm
LEDS2E-6-01 £ 0.0455 - £ 0.0694 15000 In stock
Round
Natural
Nylon
9.5 mm
£ 0.0918 - £ 0.0976 Request the lead time here
Oblong
Black
PVC
4.8 mm
£ 0.1913 - £ 0.1998 4000 In stock
Round
Natural
Nylon
10.7 mm
  • of 5
LED Spacer 5.1 mm 9.1 mm Nylon UL94 V-2 Natural

LEDS2M-360-01

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.1 mm
LED Spacer 5.1 mm 5.6 mm Nylon UL94 V-2 Natural

LEDS2M-220-01

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    5.6 mm
LED Spacer 3.6 mm 4.8 mm Nylon UL94 V-0 Natural

LEDS1E-3-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 5.1 mm 14.0 mm Nylon UL94 V-2 Natural

LEDS2M-550-01

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    14.0 mm
LED Spacer 5.1 mm 3.1 mm Nylon UL94 V-2 Natural

LEDS2M-120-01

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    3.1 mm
LED Spacer 6.0 mm 19.1 mm Nylon UL94 V-0 Natural

LEDS2E-12-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 5.1 mm 12.7 mm Nylon UL94 V-2 Natural

LEDS2M-500-01

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    12.7 mm
LED Spacer 4.0 mm 22.2 mm PVC UL94 V-0 Black

LEDS1-14-26

Price Range
£ 0.0978 - £ 0.0978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    4.0 mm
  • Overall Height
    22.2 mm
LED Spacer 4.8 mm 9.5 mm PVC UL94 V-0 Black

LEDS2-6-26

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    9.5 mm
LED Spacer 6.0 mm 6.5 mm Nylon UL94 V-0 Natural

LEDS2E-4-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.5 mm
LED Spacer 5.1 mm 11.4 mm Nylon UL94 V-2 Natural

LEDS2M-450-01

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.4 mm
LED Spacer 19.1 mm PVC UL94 V-0 Black

LEDS3-12-26

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1,T-1-3/4,3.0 mm,5.0 mm
  • Overall Height
    19.1 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.8 mm 4.8 mm PVC UL94 V-0 Black

LEDS2-3-26

Price Range
£ 0.0704 - £ 0.0661

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    4.8 mm
LED Spacer 5.1 mm 7.1 mm Nylon UL94 V-2 Natural

LEDS2M-280-01

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    7.1 mm
LED Spacer 12.7 mm PVC UL94 V-0 Black

SQLEDS2-8-26

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 5.1 mm 21.6 mm Nylon UL94 V-2 Natural

LEDS2M-850-01

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 6.0 mm 6.5 mm Nylon UL94 V-2 Natural

LEDS2E-4-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
58645 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.5 mm
LED Spacer 6.0 mm 9.5 mm Nylon UL94 V-2 Natural

LEDS2E-6-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

LEDS3-3-26

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1,T-1-3/4,3.0 mm,5.0 mm
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 5.1 mm 10.7 mm Nylon UL94 V-2 Natural

LEDS2M-420-01

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.7 mm