Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.1013 - £ 0.1056 1282 In stock
Round
Black
PVC
12.7 mm
10110102 £ 0.0455 - £ 0.0694 5000 In stock
Round
Natural
Nylon 6/6
19.1 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
15.9 mm
10110058 £ 0.08 - £ 0.0851 35457 In stock
Round
Black
PVC
6.4 mm
10110256 £ 0.0918 - £ 0.0976 2875 In stock
Round
Black
PVC
9.5 mm
£ 0.1913 - £ 0.1998 970 In stock
Round
Natural
Nylon 6/6
11.4 mm
10110478 £ 0.1729 - £ 0.18 18196 In stock
Round
Natural
Nylon 6/6
6.1 mm
£ 1.4316 - £ 1.4599 Request the lead time here
Cylindrical
Black
PA
25.0 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
12.7 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.0834 - £ 0.0887 2493 In stock
Round
Black
PVC
12.7 mm
£ 0.0455 - £ 0.0694 15446 In stock
Round
Natural
Nylon 6/6
25.4 mm
£ 0.0643 - £ 0.0684 200959 In stock
Round
Black
PVC
4.8 mm
£ 0.0901 - £ 0.0958 11000 In stock
Round
Black
PVC
6.4 mm
10110164 £ 0.0455 - £ 0.0694 3000 In stock
Round
Natural
Nylon 6/6
6.4 mm
10110317 £ 0.0523 - £ 0.0798 10000 In stock
Round
Natural
Nylon
22.2 mm
£ 0.0523 - £ 0.0798 13000 In stock
Round
Natural
Nylon
25.4 mm
10110409 £ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
Request the lead time here
Round
Natural
Nylon
22.2 mm
10110348 £ 0.0455 - £ 0.0694 43968 In stock
Round
Natural
Nylon 6/6
4.8 mm
  • of 5
LED Spacer 4.8 mm 12.7 mm PVC UL94 V-0 Black

10110263

Price Range
£ 0.1056 - £ 0.1013

Stock Levels
1282 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    12.7 mm
LED Spacer 3.6 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110102

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 15.9 mm Nylon UL94 V-0 Natural

10110096

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 4.0 mm 6.4 mm PVC UL94 V-0 Black

10110058

Price Range
£ 0.0851 - £ 0.08

Stock Levels
35457 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    6.4 mm
LED Spacer 4.8 mm 9.5 mm PVC UL94 V-0 Black

10110256

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
2875 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.450 in Nylon 6/6 UL94 V-2 Natural

10110584

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.4 mm
LED Spacer 0.200 in 0.240 in Nylon 6/6 UL94 V-2 Natural

10110478

Price Range
£ 0.18 - £ 0.1729

Stock Levels
18196 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
Female To Female Standoff Cylindrical M5 25.0 mm

10368688

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Cylindrical
  • Overall Diameter
    10.0 mm
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
LED Spacer 12.7 mm PVC UL94 V-0 Black

10320990

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320976

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.0 mm 12.7 mm PVC UL94 V-0 Black

10110072

Price Range
£ 0.0887 - £ 0.0834

Stock Levels
2493 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 25.4 mm Nylon 6/6 UL94 V-2 Natural

10110324

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15446 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm
LED Spacer 4.0 mm 4.8 mm PVC UL94 V-0 Black

10110041

Price Range
£ 0.0684 - £ 0.0643

Stock Levels
200959 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    4.8 mm
LED Spacer 4.8 mm 6.4 mm PVC UL94 V-0 Black

10110249

Price Range
£ 0.0958 - £ 0.0901

Stock Levels
11000 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    6.4 mm
LED Spacer 3.6 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110164

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    6.4 mm
LED Spacer 6.0 mm 22.2 mm Nylon UL94 V-0 Natural

10110317

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 25.4 mm Nylon UL94 V-0 Natural

10110331

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm
LED Spacer 6.0 mm 12.7 mm Nylon UL94 V-0 Natural

10110409

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 3.6 mm 22.2 mm Nylon UL94 V-0 Natural

10590003


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110348

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
43968 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm