Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.1105 - £ 0.1105 Request the lead time here
Oblong
Black
PVC
9.5 mm
£ 0.1729 - £ 0.18 970 In stock
Round
Natural
Nylon 6/6
5.1 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
19.1 mm
10110539 £ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
9.1 mm
10110447 £ 0.1715 - £ 0.1785 765 In stock
Round
Natural
Nylon 6/6
4.6 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
22.9 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
9.5 mm
£ 0.1234 - £ 0.1234 Request the lead time here
Oblong
Black
PVC
15.9 mm
£ 0.1856 - £ 0.1856 Request the lead time here
Oblong
Black
PVC
19.1 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
9.5 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
21.6 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
8.6 mm
£ 0.0455 - £ 0.0694 2643 In stock
Round
Natural
Nylon 6/6
12.7 mm
10110607 £ 0.1956 - £ 0.2041 Request the lead time here
Round
Natural
Nylon 6/6
14 mm
£ 0.0918 - £ 0.0976 Request the lead time here
Oblong
Black
PVC
4.8 mm
10110416 £ 0.1729 - £ 0.18 42104 In stock
Round
Natural
Nylon 6/6
3 mm
£ 0.1785 - £ 0.1856 12 In stock
Round
Natural
Nylon 6/6
7.1 mm
£ 0.1913 - £ 0.1998 23000 In stock
Round
Natural
Nylon 6/6
11.2 mm
£ 0.0749 - £ 0.0925 2000 In stock
Round
Natural
Nylon 6/6
6.4 mm
  • of 5
LED Spacer 8.1 mm 9.5 mm PVC UL94 V-0 Black

10314142

Price Range
£ 0.1105 - £ 0.1105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.200 in Nylon 6/6 UL94 V-2 Natural

10110454

Price Range
£ 0.18 - £ 0.1729

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    5.1 mm
LED Spacer 0.200 in 0.750 in Nylon 6/6 UL94 V-2 Natural

10110621

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    19.1 mm
LED Spacer 0.200 in 0.360 in Nylon 6/6 UL94 V-2 Natural

10110539

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.1 mm
LED Spacer 0.200 in 0.180 in Nylon 6/6 UL94 V-2 Natural

10110447

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
765 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.6 mm
LED Spacer 0.200 in 0.900 in Nylon 6/6 UL94 V-2 Natural

10314098

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    22.9 mm
LED Spacer 9.5 mm PVC UL94 V-0 Black

10320969

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 8.1 mm 15.9 mm PVC UL94 V-0 Black

10314104

Price Range
£ 0.1234 - £ 0.1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    15.9 mm
LED Spacer 8.1 mm 19.1 mm PVC UL94 V-0 Black

10314111

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    19.1 mm
LED Spacer 9.5 mm PVC UL94 V-0 Black

10320983

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

10314081

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320952

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 0.200 in 0.340 in Nylon 6/6 UL94 V-2 Natural

10110522

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.6 mm
LED Spacer 6.0 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

10110393

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2643 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.550 in Nylon 6/6 UL94 V-2 Natural

10110607

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    14 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

10314128

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.120 in Nylon 6/6 UL94 V-2 Natural

10110416

Price Range
£ 0.18 - £ 0.1729

Stock Levels
42104 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    3 mm
LED Spacer 0.200 in 0.280 in Nylon 6/6 UL94 V-2 Natural

10110492

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
12 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    7.1 mm
LED Spacer 0.200 in 0.440 in Nylon 6/6 UL94 V-2 Natural

10110577

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
23000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.2 mm
LED Spacer 0.187 in 0.250 in Nylon 6/6 UL94 V-2 Natural

10365410

Price Range
£ 0.0925 - £ 0.0749

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.7 mm
  • Overall Height
    6.4 mm