Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
£ 48.5504 - £ 50.5733 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
3.15 in
80.0 mm
|
||
£ 53.0641 - £ 53.0641 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Mild Steel
|
3.937 in
100.0 mm
|
||
£ 26.2293 - £ 55.6306 | Request the lead time here |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
Mild Steel
|
1.969 in
50.0 mm
|
||
£ 26.8073 - £ 56.9208 | 48 In stock |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Mild Steel
|
1.969 in
50.0 mm
|
||
£ 74.6696 - £ 76.1834 | 4 In stock |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
550095 | £ 25.5963 - £ 54.3663 | Request the lead time here |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
|
£ 5.5846 - £ 5.5846 | Request the lead time here |
M10
|
Rigid
|
Black
|
2.362 in
60.0 mm
|
Polyamide;Mild Steel
|
2.756 in
70.0 mm
|
||
£ 113.4769 - £ 115.7888 | Request the lead time here |
M24
|
Swivel
|
Chrome
|
7.874 in
200.0 mm
|
Stainless Steel
|
4.724 in
120.0 mm
|
||
£ 32.3118 - £ 32.3118 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Mild Steel
|
2.362 in
60.0 mm
|
||
£ 4.7342 - £ 4.8334 | Request the lead time here |
M10
|
Plastic Rigid
|
Black
|
0.787 in
20.0 mm
|
BZP Steel Stud;Plastic
|
2.756 in
70.0 mm
|
||
£ 7.4415 - £ 7.4415 | Request the lead time here |
M12
|
Rigid
|
Black
|
3.15 in
80.0 mm
|
Polypropylene;Steel
|
2.756 in
70.0 mm
|
||
£ 68.8116 - £ 159.7477 | Request the lead time here |
M16
|
Plastic Rigid
|
Black
|
2.953 in
75.0 mm
|
ENP Mild Steel
|
2.756 in
70.0 mm
|
||
£ 16.7682 - £ 40.3967 | 2 In stock |
M6 x 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Stainless Steel
|
0.752 in
19.1 mm
|
||
£ 7.7402 - £ 19.7399 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
||
£ 27.989 - £ 29.7729 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
£ 19.1769 - £ 46.1967 | Request the lead time here |
M16 x 2.0
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.52 in
64.0 mm
|
||
£ 18.1625 - £ 43.7996 | Request the lead time here |
M16 x 2.0
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
2.52 in
64.0 mm
|
||
£ 6.8231 - £ 16.5568 | Request the lead time here |
M6 x 1.0
|
Swivel
|
Copper
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
||
£ 53.1119 - £ 125.2497 | Request the lead time here |
M16 x 2.0
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
2.52 in
64.0 mm
|
||
HVTM-15 | £ 7.4206 - £ 17.9002 | 8 In stock |
M10 x 1.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue