| Quantity | Unit price | 
|---|---|
| 1 - 9 | £ 385.5804 | 
| 10 - 19 | £ 347.0244 | 
| 20 - 49 | £ 327.7464 | 
| 50 - 99 | £ 308.4684 | 
| 100 + | £ 269.9022 | 
| Rail Type | Rear Fixing | 
|---|---|
| Rail size | 20.0 | 
| l1 | 2680.0 | 
| h1 | 16.3 | 
| l2 | 60.0 | 
| w1 | 20.0 | 
| l3 | 20.0 | 
| h2 | 10.0 | 
| d1 | M6 | 
| Weight kg | 6.97 | 
| Material | Steel | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue