Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20795573
20795573
| Quantity | Unit price |
|---|---|
| 20 + | £ 14.8578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 11.339 in |
|---|---|
| Handle Length | 288.0 mm |
| Handle Width | 36.0 mm |
| Handle Width | 1.417 in |
| Panel Thickness Range | 0.02 - 0.079 in |
| Panel Thickness Range | 0.5 - 2.0 mm |
| Overall Height | 1.181 in |
| Overall Height | 30.0 mm |
| Key Type | 3.0 mm Double Bit Key |
| Body Material | PA6 GFR30 |
| Latch Material | Steel |
| Handle Finish | Zamak |
| Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue