Menu Search

Linear Handle Latches

In production

Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.

The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.

The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.

  • Used in industries such as automotive, industrial equipment and transportation.
Colour: Black Series Code: SR204, SR504

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
64 results
Product SKUs information
Essentra Part Number Price range Availability Handle Length Handle Width Key Type View
£ 15.0374 - £ 15.0374 Request the lead time here
288.0 mm
36.0 mm
Euro Key
£ 12.3686 - £ 12.3686 Request the lead time here
186.0 mm
36.0 mm
9.0 mm Triangle Key
£ 15.9355 - £ 15.9355 Request the lead time here
288.0 mm
36.0 mm
Keyed Alike
£ 17.0646 - £ 17.0646 Request the lead time here
288.0 mm
36.0 mm
Keyed To Differ
£ 14.8834 - £ 14.8834 Request the lead time here
288.0 mm
36.0 mm
9.0 mm Triangle Key
£ 11.5731 - £ 11.5731 Request the lead time here
186.0 mm
36.0 mm
3.0 mm Double Bit Key
£ 10.7263 - £ 10.7263 Request the lead time here
186.0 mm
36.0 mm
Key - Eastern
£ 15.8842 - £ 15.8842 Request the lead time here
288.0 mm
36.0 mm
Keyed Alike
£ 12.5739 - £ 12.5739 Request the lead time here
186.0 mm
36.0 mm
Euro Key
£ 14.0109 - £ 14.0109 Request the lead time here
288.0 mm
36.0 mm
5.0 mm Double Bit Key
£ 14.8578 - £ 14.8578 Request the lead time here
288.0 mm
36.0 mm
8.0 mm Square Key
£ 14.8578 - £ 14.8578 Request the lead time here
288.0 mm
36.0 mm
9.0 mm Triangle Key
£ 15.7559 - £ 15.7559 Request the lead time here
288.0 mm
36.0 mm
5.0 mm Double Bit Key
£ 11.7528 - £ 11.7528 Request the lead time here
186.0 mm
36.0 mm
Keyed Alike
£ 11.5731 - £ 11.5731 Request the lead time here
186.0 mm
36.0 mm
5.0 mm Double Bit Key
£ 12.5739 - £ 12.5739 Request the lead time here
186.0 mm
36.0 mm
Keyed Alike
£ 12.3686 - £ 12.3686 Request the lead time here
186.0 mm
36.0 mm
Euro Key
£ 15.3197 - £ 15.3197 Request the lead time here
288.0 mm
36.0 mm
Keyed To Differ
£ 14.8578 - £ 14.8578 Request the lead time here
288.0 mm
36.0 mm
Key - Eastern
£ 16.1665 - £ 16.1665 Request the lead time here
288.0 mm
36.0 mm
Keyed To Differ
  • of 4
Linear Handle Euro Key Steel 30.0 mm

20795542

Price Range
£ 15.0374 - £ 15.0374

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20796112

Price Range
£ 12.3686 - £ 12.3686

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle Keyed Alike 288.0 mm 30.0 mm Steel

20795665

Price Range
£ 15.9355 - £ 15.9355

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle Keyed To Differ 288.0 mm 30.0 mm Steel

20795696

Price Range
£ 17.0646 - £ 17.0646

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795788

Price Range
£ 14.8834 - £ 14.8834

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795894

Price Range
£ 11.5731 - £ 11.5731

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle Key - Eastern 186.0 mm 30.0 mm Steel

20795962

Price Range
£ 10.7263 - £ 10.7263

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle Keyed Alike 288.0 mm 30.0 mm Steel

20795511

Price Range
£ 15.8842 - £ 15.8842

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle Euro Key Steel 30.0 mm

20796020

Price Range
£ 12.5739 - £ 12.5739

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795580

Price Range
£ 14.0109 - £ 14.0109

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20795610

Price Range
£ 14.8578 - £ 14.8578

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795634

Price Range
£ 14.8578 - £ 14.8578

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795757

Price Range
£ 15.7559 - £ 15.7559

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle Keyed Alike 186.0 mm 30.0 mm Steel

20795825

Price Range
£ 11.7528 - £ 11.7528

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795917

Price Range
£ 11.5731 - £ 11.5731

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle Keyed Alike 186.0 mm 30.0 mm Steel

20795986

Price Range
£ 12.5739 - £ 12.5739

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
Linear Handle Euro Key Steel 30.0 mm

20796037

Price Range
£ 12.3686 - £ 12.3686

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle Keyed To Differ 288.0 mm 30.0 mm Steel

20795528

Price Range
£ 15.3197 - £ 15.3197

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
Linear Handle Key - Eastern 288.0 mm 30.0 mm Steel

20795658

Price Range
£ 14.8578 - £ 14.8578

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
Linear Handle Keyed To Differ 288.0 mm 30.0 mm Steel

20795535

Price Range
£ 16.1665 - £ 16.1665

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ