Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.5435 - £ 3.6144 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 2.5514 - £ 3.9688 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
|
||
| £ 3.6711 - £ 3.742 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| Request the lead time here |
|
8
|
Threaded Female
|
1.496 in
38.0 mm
|
PA
|
|||
| 10213988 | £ 13.9475 - £ 14.8404 | Request the lead time here |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
|
| £ 7.495 - £ 7.6195 | Request the lead time here |
1.693 in
43.0 mm
|
M8
|
Threaded Female
|
0.433 in
11.0 mm
|
PP
|
||
| £ 5.1452 - £ 5.2444 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
|
Phenolic
|
||
| £ 6.8603 - £ 6.9454 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.63 in
16.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| 10251973 | £ 3.709 - £ 4.395 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
|
| 10257364 | £ 0.7128 - £ 0.9495 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA
|
|
| £ 0.8834 - £ 3.2511 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 1.3761 - £ 4.7993 | 500 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.1215 - £ 3.8962 | 3100 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 6.2225 - £ 6.35 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 2.6505 - £ 2.6505 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
|
|
|
||
| 10188484 | £ 5.5138 - £ 12.7302 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| £ 2.3026 - £ 2.5103 | Request the lead time here |
|
M6
|
|
|
Phenolic