Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 3.5435 - £ 3.6144 Request the lead time here
50.0 mm
M10
£ 2.5514 - £ 3.9688 Request the lead time here
40.0 mm
M6
£ 3.6711 - £ 3.742 Request the lead time here
50.0 mm
M10
Request the lead time here
8
Threaded Female
38.0 mm
PA
10213988 £ 13.9475 - £ 14.8404 Request the lead time here
8
Threaded Female
32.0 mm
PA
£ 7.495 - £ 7.6195 Request the lead time here
43.0 mm
M8
Threaded Female
11.0 mm
PP
£ 5.1452 - £ 5.2444 Request the lead time here
63.0 mm
M12
Threaded Female
Phenolic
£ 6.8603 - £ 6.9454 Request the lead time here
63.0 mm
M12
Threaded Female
16.0 mm
PP
£ 3.4301 - £ 3.4585 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 3.4301 - £ 3.4585 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 3.8128 - £ 3.827 Request the lead time here
40.0 mm
M8
Threaded Female
12.0 mm
PP
10251973 £ 3.709 - £ 4.395 Request the lead time here
M8
Phenolic
10257364 £ 0.7128 - £ 0.9495 Request the lead time here
30.0 mm
M6
Threaded Male
17.0 mm
PA
£ 0.8834 - £ 3.2511 Request the lead time here
M8
Nylon
£ 1.3761 - £ 4.7993 500 In stock
M6
Nylon
£ 1.1215 - £ 3.8962 3100 In stock
M6
Nylon
£ 6.2225 - £ 6.35 Request the lead time here
45.0 mm
M8
Stud
30.0 mm
PA
£ 2.6505 - £ 2.6505 Request the lead time here
25.0 mm
M5
10188484 £ 5.5138 - £ 12.7302 Request the lead time here
40.0 mm
M8
£ 2.3026 - £ 2.5103 Request the lead time here
M6
Phenolic
  • of 14
Handwheel M10 Galvanised Steel

10188538

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 Galvanised Steel

10188392

Price Range
£ 3.9688 - £ 2.5514

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handwheel M10 Galvanised Steel

10188545

Price Range
£ 3.742 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
4 Arm Knob Threaded Female 308.0 mm 8 38.0 mm PA Black

10214015


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8
  • Thread Length
    38.0 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    66.0 mm
  • Number of Lobes
    4
3 Spoke Steering Wheel 177.0 mm (OD) 32.0 mm Black

10213988

Price Range
£ 14.8404 - £ 13.9475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8
  • Thread Length
    32.0 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    56.0 mm
  • Number of Lobes
    3
Handwheel 43.0 mm Female M8 PP Red

10637715

Price Range
£ 7.6195 - £ 7.495

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    11.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Female
Handwheel 63.0 mm Female M12 Phenolic Black

10400791

Price Range
£ 5.2444 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Stud Material
    Brass
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Female
  • Colour
    Black
Handwheel 63.0 mm Female M12 PP

10222720

Price Range
£ 6.9454 - £ 6.8603

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    16.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP

10222621

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP

10222591

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Female M8 PP

10222669

Price Range
£ 3.827 - £ 3.8128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel M8 Steel Phenolic

10251973

Price Range
£ 4.395 - £ 3.709

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel 30.0 mm M6 17.0 mm Steel PA

10257364

Price Range
£ 0.9495 - £ 0.7128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    17.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Handwheel M8 40.0 mm 15.0 mm Black Nylon

10280522

Price Range
£ 3.2511 - £ 0.8834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M6 40.0 mm 20.0 mm Black Nylon

10280614

Price Range
£ 4.7993 - £ 1.3761

Stock Levels
500 In stock
Attributes
  • Thread Size
    M6
  • Number of Lobes
    4
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M6 40.0 mm 20.0 mm Black Nylon

10280669

Price Range
£ 3.8962 - £ 1.1215

Stock Levels
3100 In stock
Attributes
  • Thread Size
    M6
  • Number of Lobes
    6
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel 45.0 mm M8 30.0 mm Steel PA

10188040

Price Range
£ 6.35 - £ 6.2225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    56.0 mm
Handwheel M5 303 Stainless Steel

10188231

Price Range
£ 2.6505 - £ 2.6505

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 303 Stainless Steel

10188484

Price Range
£ 12.7302 - £ 5.5138

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 Steel Phenolic

10251959

Price Range
£ 2.5103 - £ 2.3026

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic