Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| 223 In stock |
1.969 in
50.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
|||
| Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.591 in
15.0 mm
|
Phenolic
|
|||
| Request the lead time here |
2.48 in
63.0 mm
|
M10
|
Threaded Male
|
0.354 in
9.0 mm
|
Phenolic
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
Phenolic
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
Phenolic
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
|||
| 210 In stock |
2.362 in
60.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
|||
| Request the lead time here |
2.48 in
63.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
Phenolic
|
|||
| Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
|||
| 30 In stock |
1.969 in
50.0 mm
|
M10
|
Stud
|
1.575 in
40.0 mm
|
Phenolic
|
|||
| 390 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
|||
| 90 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
Phenolic
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
PA
|
|||
| 10251973 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
Phenolic
|
||
| 10257364 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.378 in
35.0 mm
|
PA
|
|||
| 400 In stock |
1.102 in
28.0 mm
|
M6
|
Threaded Male
|
0.591 in
15.0 mm
|
TPE
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
|||
| 10251904 | 62 In stock |
1.575 in
40.0 mm
|
M8
|
Stud
|
0.787 in
20.0 mm
|
Phenolic