Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
£ 3.1651 - £ 7.1731 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Threaded Female
|
|
Phenolic Copolymer
|
||
£ 2.766 - £ 5.9547 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
Phenolic
|
||
£ 4.1009 - £ 8.489 | 80 In stock |
3.15 in
80.0 mm
|
M12
|
Threaded Male
|
1.575 in
40.0 mm
|
Phenolic
|
||
£ 5.5672 - £ 13.6848 | 77 In stock |
3.15 in
80.0 mm
|
M12
|
Threaded Female
|
1.378 in
35.0 mm
|
Phenolic
|
||
£ 31.6983 - £ 35.1219 | Request the lead time here |
|
M10
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
£ 54.6564 - £ 60.5638 | Request the lead time here |
|
M12
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
£ 2.058 - £ 2.2866 | 20 In stock |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
1340327 | £ 13.9475 - £ 14.8404 | Request the lead time here |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
|
£ 12.8419 - £ 13.664 | Request the lead time here |
|
M12
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
||
1340329 | £ 12.8419 - £ 13.664 | Request the lead time here |
|
M16
|
Threaded Female
|
0.335 in
8.5 mm
|
PA
|
|
£ 3.5435 - £ 3.6144 | 8 In stock |
1.969 in
50.0 mm
|
M10
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 1.956 - £ 1.9985 | 867 In stock |
1.102 in
28.0 mm
|
M6
|
Threaded Male
|
0.591 in
15.0 mm
|
PP
|
||
£ 1.0046 - £ 1.2488 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
£ 2.5915 - £ 2.5915 | 90 In stock |
1.575 in
40.0 mm
|
M6
|
Threaded Male
|
0.984 in
25.0 mm
|
TPE
|
||
465425 | £ 0.7128 - £ 0.9495 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA
|
|
£ 3.7278 - £ 3.7987 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
462066 | £ 7.0458 - £ 7.73 | 8 In stock |
2.48 in
63.0 mm
|
M12
|
Threaded Male
|
0.984 in
25.0 mm
|
Phenolic
|
|
£ 4.0813 - £ 4.8345 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
Phenolic
|
||
£ 2.275 - £ 4.7776 | 20 In stock |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.591 in
15.0 mm
|
Phenolic
|
||
£ 5.7635 - £ 8.2212 | Request the lead time here |
2.48 in
63.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
Phenolic
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue