Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| 10251904 | £ 3.3643 - £ 7.0651 | 550 In stock |
|
M8
|
|
|
Phenolic
|
|
| £ 3.5435 - £ 3.6144 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 2.2704 - £ 3.5317 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| 10188521 | £ 3.3451 - £ 3.416 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
|
| £ 12.8419 - £ 13.664 | Request the lead time here |
|
M12
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
||
| £ 4.2097 - £ 4.2948 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 2.3812 - £ 2.4379 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
|
|
|
||
| £ 4.9468 - £ 5.046 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
|
||
| £ 2.0269 - £ 2.0694 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 2.4238 - £ 2.4805 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 2.058 - £ 2.2866 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 11.878 - £ 12.6292 | 42 In stock |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
||
| £ 2.5514 - £ 3.9688 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
|
||
| £ 3.6711 - £ 3.742 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 9.029 - £ 9.2132 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 1.3423 - £ 1.3698 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
|
|
|
||
| 10214008 | £ 12.8419 - £ 13.664 | Request the lead time here |
|
M16
|
Threaded Female
|
0.335 in
8.5 mm
|
PA
|
|
| Request the lead time here |
|
8
|
Threaded Female
|
1.496 in
38.0 mm
|
PA
|
|||
| 10213988 | £ 13.9475 - £ 14.8404 | Request the lead time here |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
|
| £ 6.315 - £ 8.092 | Request the lead time here |
|
M10
|
|
|
Phenolic