Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.275 - £ 4.7776 | 1120 In stock |
|
M6
|
|
|
Phenolic
|
||
| 10257364 | £ 0.7128 - £ 0.9495 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA
|
|
| £ 3.5435 - £ 3.6144 | 10 In stock |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| £ 3.7278 - £ 3.7987 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 2.3812 - £ 2.4379 | 86 In stock |
1.496 in
38.0 mm
|
M6
|
|
|
PP
|
||
| £ 2.4521 - £ 2.5088 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 2.1056 - £ 2.1498 | 3400 In stock |
1.496 in
38.0 mm
|
M6
|
|
|
PP
|
||
| 10188484 | £ 5.5138 - £ 12.7302 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| 10188132 | £ 1.2799 - £ 1.3054 | Request the lead time here |
0.984 in
25.0 mm
|
M4
|
|
|
|
|
| £ 4.0813 - £ 4.8345 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 5.7533 - £ 5.864 | 183 In stock |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| £ 4.1376 - £ 4.1376 | 150 In stock |
2.362 in
60.0 mm
|
M8
|
|
|
|
||
| £ 3.3734 - £ 3.4443 | 270 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 1.4999 - £ 5.6766 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 8.9885 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 9.2983 - £ 9.4542 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 8.9581 - £ 9.0715 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
| £ 2.3853 - £ 5.0092 | Request the lead time here |
|
M6
|
|
|
Phenolic
|
||
| £ 2.523 - £ 2.9244 | Request the lead time here |
1.575 in
40.0 mm
|
M8