Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 24.596 - £ 27.2543 | Request the lead time here |
|
M8
|
Threaded Female
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 22.4076 - £ 24.8377 | Request the lead time here |
|
M6
|
Threaded Female
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 3.1651 - £ 7.1731 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 2.523 - £ 2.5655 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 2.0547 - £ 4.3149 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| £ 3.8128 - £ 3.827 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 6.8603 - £ 6.9454 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.63 in
16.0 mm
|
PP
|
||
| £ 5.8965 - £ 5.939 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.748 in
19.0 mm
|
PP
|
||
| £ 3.416 - £ 3.4301 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 3.7136 - £ 3.7278 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
| £ 3.7136 - £ 3.7561 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
1.378 in
35.0 mm
|
PP
|
||
| £ 4.7909 - £ 4.8334 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 6.7068 - £ 6.7621 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| £ 10.2054 - £ 10.3576 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Female
|
0.512 in
13.0 mm
|
PP
|
||
| £ 7.6257 - £ 7.7533 | 136 In stock |
1.693 in
43.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 4.3019 - £ 5.2551 | 30 In stock |
|
M10
|
|
|
Phenolic
|
||
| £ 5.3636 - £ 5.3774 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| £ 1.0046 - £ 1.2488 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 2.0958 - £ 2.4715 | 1020 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA