Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.7504 - £ 7.8758 | 390 In stock |
|
M8
|
|
|
Phenolic
|
||
| £ 4.164 - £ 4.5242 | 130 In stock |
|
M10
|
|
|
Phenolic
|
||
| £ 1.8578 - £ 3.9013 | 450 In stock |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
Nylon
|
||
| £ 0.7348 - £ 0.8385 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.787 in
20.0 mm
|
Nylon
|
||
| £ 1.2481 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 8.9747 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 1.1215 - £ 3.8962 | 3100 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.1697 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 6.2225 - £ 6.35 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 1.1174 - £ 3.9994 | 550 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 0.9261 - £ 3.3027 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 6.024 - £ 13.8996 | 124 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| 10188149 | £ 1.4316 - £ 1.4599 | 2000 In stock |
0.984 in
25.0 mm
|
M5
|
|
|
|
|
| £ 1.1628 - £ 4.0252 | 500 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 2.5088 - £ 2.5088 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
|
|
|
||
| 10188477 | £ 5.0035 - £ 11.5875 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| £ 2.9766 - £ 3.0333 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
|
|
|
||
| 10251904 | £ 3.3643 - £ 7.0651 | 550 In stock |
|
M8
|
|
|
Phenolic
|
|
| £ 2.275 - £ 4.7776 | 1120 In stock |
|
M6
|
|
|
Phenolic
|
||
| 10251966 | £ 3.0885 - £ 6.486 | Request the lead time here |
|
M6
|
|
|
Phenolic