Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.523 - £ 2.5655 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 3.1651 - £ 7.1731 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 2.0547 - £ 4.3149 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| £ 2.766 - £ 5.9547 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 31.6983 - £ 35.1219 | Request the lead time here |
|
M10
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 1.2701 - £ 3.2511 | 950 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 2.2018 - £ 7.586 | 14475 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.4999 - £ 5.2121 | 325 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.255 - £ 4.4896 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 8.7396 - £ 8.8503 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.394 in
10.0 mm
|
Nylon
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| 10188477 | £ 5.0035 - £ 11.5875 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| £ 2.3853 - £ 5.0092 | Request the lead time here |
|
M6
|
|
|
Phenolic
|
||
| £ 4.164 - £ 4.5242 | 130 In stock |
|
M10
|
|
|
Phenolic
|
||
| £ 14.1884 - £ 32.7957 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
|
||
| £ 2.9766 - £ 3.0333 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| 10251966 | £ 3.0885 - £ 6.486 | Request the lead time here |
|
M6
|
|
|
Phenolic
|
|
| £ 0.7348 - £ 0.8385 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.787 in
20.0 mm
|
Nylon
|
||
| £ 2.275 - £ 4.7776 | 1120 In stock |
|
M6
|
|
|
Phenolic
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue