Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.3812 - £ 2.4379 | 780 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| 10271308 | £ 1.9583 - £ 1.9583 | Request the lead time here |
1.102 in
28.0 mm
|
M5
|
|
|
|
|
| £ 2.9464 - £ 2.9464 | 2238 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| 10275214 | £ 1.7717 - £ 1.8001 | 59 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
|
| £ 2.4521 - £ 2.5088 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 2.1056 - £ 2.1498 | 3400 In stock |
1.496 in
38.0 mm
|
M6
|
|
|
PP
|
||
| £ 2.204 - £ 2.204 | 334 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 1.956 - £ 1.9985 | 570 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
||
| £ 4.164 - £ 4.5242 | 130 In stock |
|
M10
|
|
|
Phenolic
|
||
| £ 5.0035 - £ 5.046 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
1.575 in
40.0 mm
|
PP
|
||
| £ 2.0694 - £ 2.1686 | 145 In stock |
0.984 in
25.0 mm
|
M5
|
Threaded Male
|
0.394 in
10.0 mm
|
PP
|
||
| £ 4.72 - £ 4.7483 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 5.8965 - £ 5.939 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.748 in
19.0 mm
|
PP
|
||
| £ 2.6931 - £ 2.7072 | Request the lead time here |
1.26 in
32.0 mm
|
M5
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.3327 - £ 3.3465 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
| £ 5.324 - £ 5.3516 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
1.26 in
32.0 mm
|
PP
|
||
| £ 6.693 - £ 6.7759 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
1.457 in
37.0 mm
|
PP
|
||
| £ 3.416 - £ 3.4301 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 3.7136 - £ 3.7278 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue