Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| 10271346 | £ 1.9878 - £ 1.9878 | Request the lead time here |
1.102 in
28.0 mm
|
M6
|
|
|
|
|
| £ 4.0787 - £ 4.0787 | 400 In stock |
2.362 in
60.0 mm
|
M8
|
|
|
|
||
| £ 2.3245 - £ 2.3671 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
PP
|
||
| £ 3.5435 - £ 3.6144 | 10 In stock |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| £ 2.8206 - £ 2.8915 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| £ 1.1215 - £ 3.8962 | 3100 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.3761 - £ 4.7993 | 500 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 3.8002 - £ 3.8724 | 44 In stock |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| £ 2.2087 - £ 2.2528 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| 10271469 | £ 3.21 - £ 3.21 | Request the lead time here |
1.969 in
50.0 mm
|
M6
|
|
|
|
|
| £ 2.2962 - £ 2.3387 | 40 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
||
| £ 2.3812 - £ 2.4379 | 780 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 2.5915 - £ 2.5915 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
|
||
| £ 5.8722 - £ 5.9771 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
PP
|
||
| £ 3.4779 - £ 3.5653 | 10 In stock |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| £ 4.1376 - £ 4.1376 | 150 In stock |
2.362 in
60.0 mm
|
M8
|
|
|
|
||
| £ 3.3734 - £ 3.4443 | 270 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 6.1799 - £ 6.3075 | 23 In stock |
2.362 in
60.0 mm
|
M12
|
|
|
PP
|
||
| £ 9.2983 - £ 9.4542 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA