Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 8.9885 - £ 9.113 Request the lead time here
56.0 mm
M10
Female
11.0 mm
Nylon
£ 1.2701 - £ 3.2511 950 In stock
M6
Nylon
£ 3.8002 - £ 3.8724 Request the lead time here
50.0 mm
M8
PP
£ 8.9885 - £ 9.113 Request the lead time here
56.0 mm
M10
Female
11.0 mm
Nylon
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
30.0 mm
PA
£ 8.629 - £ 8.7811 Request the lead time here
45.0 mm
M8
Threaded Male
30.0 mm
PA
10188484 £ 5.5138 - £ 12.7302 Request the lead time here
40.0 mm
M8
10271407 £ 2.3706 - £ 2.3706 3 In stock
40.0 mm
M8
£ 3.7278 - £ 3.7987 Request the lead time here
40.0 mm
M8
PP
£ 2.3812 - £ 2.4379 86 In stock
38.0 mm
M6
PP
£ 4.5941 - £ 4.6824 Request the lead time here
60.0 mm
M10
PP
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
30.0 mm
PA
10271308 £ 1.9583 - £ 1.9583 Request the lead time here
28.0 mm
M5
£ 2.9464 - £ 2.9464 2238 In stock
40.0 mm
M8
10275214 £ 1.7717 - £ 1.8001 59 In stock
28.0 mm
M6
PP
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
10188156 £ 1.4316 - £ 1.4599 Request the lead time here
25.0 mm
M5
£ 5.4712 - £ 5.5846 30 In stock
60.0 mm
M10
PP
£ 2.3026 - £ 2.5103 Request the lead time here
M6
Phenolic
10252031 £ 7.0458 - £ 7.73 56 In stock
M12
Phenolic
  • of 14
Handwheel 56.0 mm Insert M10 PA Black

10640203

Price Range
£ 9.113 - £ 8.9885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    11.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel M6 40.0 mm 35.0 mm Black Nylon

10280553

Price Range
£ 3.2511 - £ 1.2701

Stock Levels
950 In stock
Attributes
  • Thread Size
    M6
  • Number of Lobes
    3
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Nylon
Handwheel M8 304 Stainless Steel PP

10275665

Price Range
£ 3.8724 - £ 3.8002

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    304 Stainless Steel
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handwheel 56.0 mm Insert M10 PA Orange

10639450

Price Range
£ 9.113 - £ 8.9885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    11.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 45.0 mm M8 30.0 mm Steel PA

10364376

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 45.0 mm M8 30.0 mm Steel PA

10637753

Price Range
£ 8.7811 - £ 8.629

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    56.0 mm
Handwheel M8 303 Stainless Steel

10188484

Price Range
£ 12.7302 - £ 5.5138

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    303 Stainless Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Soft Touch Knob M8 Zinc Plated Steel

10271407

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
3 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handwheel M8 Stainless Steel PP

10275313

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Commodity Code
    3926909790
  • Knob Material
    PP
Handwheel M6 304 Stainless Steel PP

10275559

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
86 In stock
Attributes
  • Thread Size
    M6
  • Stud Material
    304 Stainless Steel
  • Knob Diameter
    38.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M10 304 Stainless Steel PP

10275733

Price Range
£ 4.6824 - £ 4.5941

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Stud Material
    304 Stainless Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 45.0 mm M8 30.0 mm Steel PA

10364383

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Soft Touch Knob M5 Zinc Plated Steel

10271308

Price Range
£ 1.9583 - £ 1.9583

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Soft Touch Knob M8 Zinc Plated Steel

10271414

Price Range
£ 2.9464 - £ 2.9464

Stock Levels
2238 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 Steel PP

10275214

Price Range
£ 1.8001 - £ 1.7717

Stock Levels
59 In stock
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Commodity Code
    3926300090
  • Knob Material
    PP
Handwheel 45.0 mm M8 20.0 mm Steel PA

10364352

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel M5 Galvanised Steel

10188156

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M10 Stainless Steel PP

10275481

Price Range
£ 5.5846 - £ 5.4712

Stock Levels
30 In stock
Attributes
  • Thread Size
    M10
  • Stud Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Commodity Code
    3926300090
  • Knob Material
    PP
Handwheel M6 Steel Phenolic

10251959

Price Range
£ 2.5103 - £ 2.3026

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel M12 Steel Phenolic

10252031

Price Range
£ 7.73 - £ 7.0458

Stock Levels
56 In stock
Attributes
  • Thread Size
    M12
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic