Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 9.2983 - £ 9.4542 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 3.175 - £ 3.2459 | 640 In stock |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| £ 7.5407 - £ 7.6966 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 1.956 - £ 1.9985 | 570 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
||
| £ 3.0333 - £ 3.09 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 2.4521 - £ 2.5088 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| 10257364 | £ 0.7128 - £ 0.9495 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Threaded Male
|
0.669 in
17.0 mm
|
PA
|
|
| £ 2.3853 - £ 5.0092 | Request the lead time here |
|
M6
|
|
|
Phenolic
|
||
| 10251973 | £ 3.709 - £ 4.395 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
|
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 2.275 - £ 4.7776 | 1120 In stock |
|
M6
|
|
|
Phenolic
|
||
| 10251966 | £ 3.0885 - £ 6.486 | Request the lead time here |
|
M6
|
|
|
Phenolic
|
|
| £ 1.16 - £ 4.0252 | 1450 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.2481 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 1.1697 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 9.3692 - £ 9.5534 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 3.0758 - £ 3.1467 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 8.051 - £ 8.221 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 2.8348 - £ 2.9075 | 4500 In stock |
|
M8
|
|
|
Nylon