Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 7.7249 - £ 7.895 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 1.1518 - £ 3.9994 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| 10188163 | £ 1.3168 - £ 1.3437 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
|
|
|
|
| £ 9.029 - £ 9.2132 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 3.4014 - £ 3.4014 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
||
| 10275276 | £ 2.9199 - £ 2.9766 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
PP
|
|
| £ 2.0958 - £ 2.4715 | 1020 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 6.315 - £ 8.092 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| £ 3.2175 - £ 3.2884 | 50 In stock |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 1.9878 - £ 1.9878 | 495 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
|
||
| £ 1.3423 - £ 1.3698 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
|
|
|
||
| £ 7.569 - £ 7.7249 | Request the lead time here |
2.205 in
56.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
| 10188477 | £ 5.0035 - £ 11.5875 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
|
| £ 14.1884 - £ 32.7957 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
|
||
| £ 5.7533 - £ 5.864 | 183 In stock |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| £ 6.024 - £ 13.8996 | 124 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 8.7396 - £ 8.8503 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
1.024 in
26.0 mm
|
Nylon
|
||
| £ 0.8752 - £ 2.6576 | Request the lead time here |
|
M6
|
|
|
Nylon
|
||
| £ 1.1394 - £ 4.0768 | 2225 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.2853 - £ 4.4638 | Request the lead time here |
|
M8
|
|
|
Nylon